0.5w Solar Panel 55*70

This is a custom solar panel, which mates directly with many of our development boards and has a high efficiency at 17%. Unit has a clear epoxy coating with hard-board backing. Robust sealing for out door applications!
Specification
| PET | Package |
|---|---|
| Typical peak power | 0.55W |
| Voltage at peak power | 5.5v |
| Current at peak power | 100mA |
| Length | 70 mm |
| Width | 55 mm |
| Depth | 1.5 mm |
| Weight | 17g |
| Efficiency | 17% |
| Wire diameter | 1.5mm |
| Connector | 2.0mm JST |
Hardware Installation
See Also
Tech Support & Product Discussion
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.