Skip to main content

1w Solar Panel 80*100

This is a custom solar panel, which mates directly with many of our development boards and has a high efficiency at 15.5%. Unit has a clear epoxy coating with hard-board backing. Robust sealing for out door applications!

Key Specification

PETpackage
Typical peak power0.935W
Voltage at peak power5.5v
Current at peak power170mA
Length100 mm
Width75 mm
Depth1.5 mm
Weight33g
Efficiency15.5%
Wire diameter 1.5mm
connector 2.0mm JST

See Also

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...