2.5W Solar Panel 116*160

This is a custom solar panel, which mates directly with many of our development boards and has a high efficiency at 15%. Unit has a clear epoxy coating with hard-board backing. Robust sealing for out door applications!
Specification
-
PCB size : 1161601.5 mm
-
Monolithic : 9.57*156 mm
-
Efficiency : 15%
-
Voltage:5.5V;
-
Current:450mA
-
Power:2.5W
-
Connector: 2.0mm JST
-
Type:156 Two line;
-
PCB Material : all Glass fiber
-
PCB requirements : positive
-
Quality requirements :
- flatness less than 0.1mm
- clean, does not allow to have the scratch
- take off paint the phenomenon, such as a hole does not allow to have the deviation
-
Note : tolerance Positive and negative 0.1mm
-
Name: PET laminated (116*160)
-
Arrangement:1*11(series)NO spacing posted artical black;
Tech Support & Product Discussion
if you have any technical issue. submit the issue into our forum. Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.