Skip to main content

AVR USB Programmer

Features

  • Can be used to program most AVR microcontrollers via USB (USBASP compatible. See http://www.fischl.de/usbasp/ for details)
  • A general purpose AVR Mega48 board with all I/Os brought to sides of board and holes matching 0.1 inch pitch prototype boards. Execllent for AVR experiments and developments. (Note: 07302 is shipped with ATmega48 on board)
  • Can be separately powered by adding two commonly available through-hole components
  • Compatible header provided for programming 062 oscilloscopes
  • Can be converted to Uart/USB converter by simply reflashing it with AVRCDC firmware (available at http://www.recursion.jp/avrcdc/ ) and adding one resistor

ApplicaHardware Installation

Click here to check the assembly drawing.

Bill of Materials (BOM) /parts list

  1. Accessory included:

    • 10-core programming ribbon cable
  2. Optional:

    • Mini USB cable

Resources

Tech Support & Product Discussion

if you have any technical issue. submit the issue into our forum. Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...