Arch Link
Arch Link is an mbed enabled development board based on Nordic nRF51822 and WIZnet W5500 ethernet interface. With Arduino form factor, Grove connectors and micro SD interface, it is extremely easy to create a bluetooth low energy device.
Features
- mbed enabled
- Online IDE
- Easy to use C/C++ SDK
- Handy libraries
- CMSIS DAP based on LPC11U35
- Drag-n-drop programming
- Debug using CMSIS DAP standard
- USB virtual serial for communication
- Arduino form factor with Grove connectors
- I2C and UART connecter on board
- Nordic nRF51822 Multi-protocol Bluetooth® 4.0 low energy/2.4GHz RF SoC
- ARM Cortex M0 processor
- 256kB flash/16kB RAM
- Configurable I/O mapping for digital I/O
- WIZnet W5500 Ethernet
- Supports following Hardwired TCP/IP Protocols : TCP, UDP, ICMP, IPv4, ARP, IGMP, PPPoE
- Supports Power down mode
- Supports Wake on LAN over UDP
- Supports High Speed Serial Peripheral Interface(SPI MODE 0, 3)
- Internal 32Kbytes Memory for Tx/Rx Buffers
- 10BaseT/100BaseTX Ethernet PHY embedded
- with RJ45 connector
- USB Micro B connector
- Micro SD Card connector
Hardware Overview
Get Started
- Click this link to login or signup to mbed
- Import the mbed_blinky program
- Click the Compile icon of the top toolbar to compile the program, then download a compiled hex file.
- Drag-n-drop the downloaded hex file into the MBED disk
You can open main.cpp to change the program. For example, use the following code to blink the LED every 0.1s
#include "mbed.h"
DigitalOut led(p30); // on-board led is connected to p30
int main()
{
while (true) {
led = !led;
wait(0.1);
}
}
Note
If you are get a compiling error that 'device.h' is not found, try to update the mbed library to the latest revision in your program.
Applications
-
Color Pixels, a colorful LED strip, can be controlled by mobile phone.
- Hardware
- Arch Link
- Digital RGB LED Strip
- Android device with BLE
-
Make it run
- Download BLE_Color_Pixels_Arch_BLE.hex
- Copy the hex file to the MBED disk of your Arch BLE
- Download the Color Pixels Android app
- Hardware
If you want to change the program, click this link to import the Color Pixels program to mbed online IDE.
If the BLE device is disconnected frequently, we can improve the stability by changing the BLE parameters - Advertising Duration (main.cpp), Min Interval and Max Interval (nRF51822/projectconfig.h)
#define CFG_GAP_CONNECTION_MIN_INTERVAL_MS 20 /**< Minimum acceptable connection interval */
#define CFG_GAP_CONNECTION_MAX_INTERVAL_MS 200 /**< Maximum acceptable connection interval */
-
You can use the Arch Link as a web dashboard.
- Hardware
- Arch Link
- Grove - Temperature&Humidity Sensor Pro
-
Make it run
- Download Web_Dashboard_Arch_Link.hex
- Copy the hex file to the MBED disk of your Arch Link
- Connect the Grove - Temperature&Humidity Sensor Pro to I2C Grove connector
- Connect the Arch Link to your PC through USB cable
- Open a web browser and visit http://mbed.org/media/uploads/yihui/web_dashboard.html
- Hardware
If you want to change the program, click this link to import the Web Dashboard program to mbed online IDE.
Schematic Online Viewer
Resources
- Arch Link mbed developer platform page
- Schematic in PDF format
- Schematic and board files in EAGLE format
- LPC11U35 Firmware
- Seeed BLE Color Pixels App for Android
- Sources of BLE Color Pixels App
Tech Support & Product Discussion
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.