Skip to main content

Danger Shield Complete Kits

The Danger Shield is an add-on for the Arduino micro controller board. It contains a variety of fun and useful electronic circuits that you can use to do fun and useful things. It is a fully self-contained shield. You plug it into your Arduino, and you can immediately start using it. No extra things to hook up, no external components. Just a really rad board ready to rock.

Version Tracker

Revision Descriptions Release
v1.0 Initial public release Oct 04, 2008

Features


  • 3 x linear sliders w/ integrated LEDs (each independently hooked up to PWM)

  • 03 x pushbuttons

  • 2 x indicator LEDs (each with a PWM)

  • 1 x piezo buzzer (for making noise!)

  • 1 x temperature sensor

  • 1 x light sensor

  • 1 x knock sensor

  • 1 x 7 segment LED (with shift register)

  • power LED and reset button

Usage


What is it for? Whatever you want to do with it!

Bill of Materials (BOM) /parts list

Please enjoy soldering them:

IDItemQtyType
- Danger Shield v1.0 PCB 1 pcb
DIS1 7 Segment LED, green, 0.3in 1 component
IC174HC595N1 component
JP1100 breakaway header5 component
LED1-35mm green LED3 component
R1-R3, R710K ohm resistor4 component
R4, R5, R9-R11, R19560 ohm resistor6 component
R6, R12-R18680 ohm resistor8 component
R81M ohm resistor1 component
S1-S4Omron B3F-1000 Button4 component
SG1, SG212mm Piezo Buzzer2 component
SLIDER1-3Bourns PTL60 Green3 component
IC2LM35DZ1 component
R20LDR1 component
JP2100 breakaway header40 component

Resources

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...