Skip to main content

ESP32 Breakout Kit

pir

This is the breakout kit specially designed for ESP32, it contains a breakout board and pin headers. The dimension is 53mmx38mmx1.2mm. The breakout board with 2.54mm-gap female headers allows you to connect the pin of ESP32 to it easily. We also provided 2 grove connectors in this kit to enrich the expansibility of ESP32.

enter image description here

Part List

note
The parts of the kit is non-soldered.

enter image description here

Part NameQty
4Pin Grove Connector2
4Pin 2.54 Header Male2
10Pin 2.54 Header Male4
10Pin 2.54 Header Female4
PCB1

Pin map

enter image description here

tip
Click to view larger image.

Getting Started

  • First, you need to purchase ESP-32S Wifi Bluetooth Combo Module. enter image description here
  • Second,Solder the ESP32 module onto breakout kit.
  • The assembled kit will provide ultra high performance and ultra low-power consumption Wi-Fi and Bluetooth combo wireless solution.

Schematic Online Viewer

Resources

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...