Ethernet Shield
The Arduino Ethernet Shield allows an Arduino board to connect to the internet. It is based on the Wiznet W5100/W5200 ethernet chip providing a network (IP) stack capable of both TCP and UDP. Use the Ethernet library to write sketches which connect to the internet via a RJ45 Ethernet jack.
![]() |
![]() |
![]() |
---|---|---|
Seeeduino Ethernet | Ethernet Shield V1.0 | Ethernet Shield V2.0 |
Here lists the comparison among various versions of Ethernet Shield:
Parameter | Seeeduino Ethernet | Ethernet Shield V1.0 | Ethernet Shield V2.0 |
---|---|---|---|
Working Voltage | +6.2V~+13V | +5V | +5V |
Control Mode | armed with a MEGA328P chip (do not need seeeduino/Arduino) | Control by seeeduino/Arduino | Control by seeeduino/Arduino |
TCP/IP Ethernet Controller | Wiz5100 | Wiz5100 | Wiz5200 |
power supply | mode Extern power | 5V pin of Arduino/Seeeduino | 5V pin of Arduino/Seeeduino |
Standard Shield | Yes | No | Yes |
SD Card Socket | Support Micro SD card in FAT16 or FAT32, maximum storage is 2GB. | No | Support Micro SD card in FAT16 or FAT32, maximum storage is 2GB. |
Grove Connector | UART and IIC Connector | No | UART and IIC Connector |
**Ethernet jack ** | Minimal RJ45 | Standard RJ45 | Minimal RJ45 |
Tech Support¶
Please submit any technical issue into our forum or drop mail to techsupport@seeed.cc.