Grove - FM Receiver
Grove - FM Receiver is a wideband FM receiver module, this module is base on SX6119, it offers true single-chip voice FM receiver, which is built-in amplifier, VCO, filter and demodulator. The multifunction button provides greater convenience for users to control.
Features
- Grove interface
- FM receiver with a tuning range of 64 MHz to 108 MHz covering Eastern Europe (OIRT), Japan, Europe and US bands
- Lower power consumption
- Multifunction button
- LED Indicator
- Headsets interface
More details about Grove modules please refer to Grove System
Platforms Supported
Arduino | Raspberry Pi | |||
---|---|---|---|---|
![]() | ![]() | ![]() | ![]() | ![]() |
The platforms mentioned above as supported is/are an indication of the module's software or theoritical compatibility. We only provide software library or code examples for Arduino platform in most cases. It is not possible to provide software library / demo code for all possible MCU platforms. Hence, users have to write their own software library.
Hardware Overview
①:Headsets interface:It can drive 16 ohm or 32 ohm earphone or audio。
②:Multifunction button :Change volume and select channel
- Center:Open FM/Close FM(Keeping press 1S)
- Up:volume add
- Down:volume sub
- Left:searching down
- Right:searching up
③:Grove Interface
④:LED Indicator
- FM Close:LED off
- FM Open:LED light
- FM Searching:LED flash
Usage
Part list:
- Grove - USB Power
- Grove - FM Receiver
- Mini Cable
- Audio
Schematic Online Viewer
Resources
Tech Support & Product Discussion
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.