Skip to main content

Grove - Screw Terminal

.

Grove - Screw Terminal with four 3.5mm pitch pins rate up to 125V @ 6A. Terminal can accept 30 to 20AWG wire. It is the most common pitch screw terminal. This grove has four ports, including GND, VCC and two other undefined ports. Screw terminals are commonly used to connect a chassis ground, such as on a record player or a surge protector. Most public address systems in buildings also use them for speakers, and sometimes for other outputs and inputs.

Version

Product VersionChangesReleased Date
Grove-Screw Terminal V1.0InitialOct 2011

Features

  • 3.5mm standard pitch pin
  • High current/voltage adaptable

Platforms Supported

ArduinoRaspberry Pi
caution
The platforms mentioned above as supported is/are an indication of the module's software or theoritical compatibility. We only provide software library or code examples for Arduino platform in most cases. It is not possible to provide software library / demo code for all possible MCU platforms. Hence, users have to write their own software library.

Schematic Online Viewer

Resources

Projects

Family, Friend Or Foe - PIR Arm/disarm Using BLE: It's a BLE-enabled, cloud-connected smartphone app used to control & monitor who/when PIR is armed/disarmed. Uses Slack for notifications.

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...