Grove - Starter Kit for LinkIt ONE
Features
- Minimize efforts for your applications on LinkIt ONE platform.
- Make building process of your projects easier.
- Cut down your expense by including typical and popular modules.
More details about Grove modules please refer to [Grove System](https://wiki.seeedstudio.com/Grove_System/)
Specifications
Please refer to each module's specifications:
Application ideas
Note that the ideas listed in this section are only some clues to this kit's massive applications.
Hardware Overview
Grove Touch Sensor
This "button" can sense the touch of your fingers.
Grove Sound Sensor
This is a sensor to evaluate the intensity of sound.
Grove - Light Sensor v1.2
This is a sensor that detects the light level in daily occasions
Grove Servo
This is an actuator whose position can be precisely controlled.
Grove Dust Sensor
This sensor can measure air quality.
Grove Temperature & Humidity Sensor Pro
It has more complete and accurate performance than the basic version. The detecting range of this sensor is 5% RH - 99% RH, and -40°C - 80°C.
Grove UV Sensor
This sensor is used for detecting the intensity of incident ultraviolet (UV) radiation.
Grove - Barometer Sensor (BMP280)
This sensor can is used for detecting the atmospheric pressure and temperature.
Grove 3-Axis Digital Accelerometer (±16g)
This is a high resolution digital accelerometer providing you at max 3.9mg/LSB resolution and large ±16g measurement range.
Grove Led Bar
Grove LED Bar is comprised of a 10 segment LED, you can use it as an indicator.
Grove Base Shield
Base Shield is an interface between Arduino and Grove modules. There are 16 Grove sockets on the base shield, whichcan be divided into three deferent functional areas: digital ports (8), analog ports (4), and I2C ports (4).
Part list
Parts List of Grove Starter Kit for LinkIt ONE
Get started
Note that this section only shows you how to build basic development environment.
Demos
Note that this section will show you a demo which implemented some realistic functions.
Resources
Tech Support & Product Discussion
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.