edit

Grove - Passive Buzzer

This is a 3-5V passive buzzer. You can change the PMW frequency to award different beep sound to get a "buzzer music". Also, the buzzer can be set as an alarm for security applications. So get one and start your own project!

Features

  • Passive: Tunable passive buzzer
  • Interface: Grove

Specification

Item Value
Voltage range 3V–5V
Resonant Frequency 2700 Hz
sound output > 80dB
Working temperature -20-70 °C
Dimensions 20mm * 20mm * 10mm
Weight 3g
Battery Exclude

Getting Started

Materials Required

Platform Select

Hareware connection

The Grove interface on the breadboard and on the Grove Passive Buzzer are connected by the Grove cable.

Software

  • Step1 Copy the code below to the Arduino IDE and upload. If you do not know how to update the code, please check How to upload code.

Code example1 - simply get the beep sound

 1
 2
 3
 4
 5
 6
 7
 8
 9
10
11
12
13
14
15
16
int buzzer = 5; // Buzzer connect with Pin 5
int frequency = 2700; //reach the Resonant Frequency
int cycle = 1000000/frequency;  
void setup()
{
Serial.begin(9600); // set the baud rate
pinMode(buzzer,OUTPUT); // set buzzer as output
}

void loop() 
{
  digitalWrite(buzzer,HIGH);
  delayMicroseconds(cycle/2);
  digitalWrite(buzzer,LOW);
  delayMicroseconds(cycle/2);  // run the PMW cycle
}
- Step2 After uploading the code tp the board, you will hear thr buzzer beep.

Code example2 - Use buzzer to play music

  1
  2
  3
  4
  5
  6
  7
  8
  9
 10
 11
 12
 13
 14
 15
 16
 17
 18
 19
 20
 21
 22
 23
 24
 25
 26
 27
 28
 29
 30
 31
 32
 33
 34
 35
 36
 37
 38
 39
 40
 41
 42
 43
 44
 45
 46
 47
 48
 49
 50
 51
 52
 53
 54
 55
 56
 57
 58
 59
 60
 61
 62
 63
 64
 65
 66
 67
 68
 69
 70
 71
 72
 73
 74
 75
 76
 77
 78
 79
 80
 81
 82
 83
 84
 85
 86
 87
 88
 89
 90
 91
 92
 93
 94
 95
 96
 97
 98
 99
100
101
102
103
104
105
106
 //set the corresponding notes with frequency
 #define NOTE_D0 0
 #define NOTE_D1 294
 #define NOTE_D2 330
 #define NOTE_D3 350
 #define NOTE_D4 393
 #define NOTE_D5 441
 #define NOTE_D6 495
 #define NOTE_D7 556

 #define NOTE_DL1 147
 #define NOTE_DL2 165
 #define NOTE_DL3 175
 #define NOTE_DL4 196
 #define NOTE_DL5 221
 #define NOTE_DL6 248
 #define NOTE_DL7 278

 #define NOTE_DH1 589
 #define NOTE_DH2 661
 #define NOTE_DH3 700
 #define NOTE_DH4 786
 #define NOTE_DH5 882
 #define NOTE_DH6 990
 #define NOTE_DH7 112

 #define WHOLE 1
 #define HALF 0.5
 #define QUARTER 0.25
 #define EIGHTH 0.25
 #define SIXTEENTH 0.625

 //the note part of the whole song
 int tune[] =
 {
   NOTE_DH1, NOTE_D6, NOTE_D5, NOTE_D6, NOTE_D0,
   NOTE_DH1, NOTE_D6, NOTE_D5, NOTE_DH1, NOTE_D6, NOTE_D0, NOTE_D6,
   NOTE_D6, NOTE_D6, NOTE_D5, NOTE_D6, NOTE_D0, NOTE_D6,
   NOTE_DH1, NOTE_D6, NOTE_D5, NOTE_DH1, NOTE_D6, NOTE_D0,

   NOTE_D1, NOTE_D1, NOTE_D3,
   NOTE_D1, NOTE_D1, NOTE_D3, NOTE_D0,
   NOTE_D6, NOTE_D6, NOTE_D6, NOTE_D5, NOTE_D6,
   NOTE_D5, NOTE_D1, NOTE_D3, NOTE_D0,
   NOTE_DH1, NOTE_D6, NOTE_D6, NOTE_D5, NOTE_D6,
   NOTE_D5, NOTE_D1, NOTE_D2, NOTE_D0,
   NOTE_D7, NOTE_D7, NOTE_D5, NOTE_D3,
   NOTE_D5,
   NOTE_DH1, NOTE_D0, NOTE_D6, NOTE_D6, NOTE_D5, NOTE_D5, NOTE_D6, NOTE_D6,
   NOTE_D0, NOTE_D5, NOTE_D1, NOTE_D3, NOTE_D0,
   NOTE_DH1, NOTE_D0, NOTE_D6, NOTE_D6, NOTE_D5, NOTE_D5, NOTE_D6, NOTE_D6,
   NOTE_D0, NOTE_D5, NOTE_D1, NOTE_D2, NOTE_D0,
   NOTE_D3, NOTE_D3, NOTE_D1, NOTE_DL6,
   NOTE_D1,
   NOTE_D3, NOTE_D5, NOTE_D6, NOTE_D6,
   NOTE_D3, NOTE_D5, NOTE_D6, NOTE_D6,
   NOTE_DH1, NOTE_D0, NOTE_D7, NOTE_D5,
   NOTE_D6,
 };

 //the duration time of each note
 float duration[] =
 {
   1, 1, 0.5, 0.5, 1,
   0.5, 0.5, 0.5, 0.5, 1, 0.5, 0.5,
   0.5, 1, 0.5, 1, 0.5, 0.5,
   0.5, 0.5, 0.5, 0.5, 1, 1,

   1, 1, 1 + 1,
   0.5, 1, 1 + 0.5, 1,
   1, 1, 0.5, 0.5, 1,
   0.5, 1, 1 + 0.5, 1,
   0.5, 0.5, 0.5, 0.5, 1 + 1,
   0.5, 1, 1 + 0.5, 1,
   1 + 1, 0.5, 0.5, 1,
   1 + 1 + 1 + 1,
   0.5, 0.5, 0.5 + 0.25, 0.25, 0.5 + 0.25, 0.25, 0.5 + 0.25, 0.25,
   0.5, 1, 0.5, 1, 1,
   0.5, 0.5, 0.5 + 0.25, 0.25, 0.5 + 0.25, 0.25, 0.5 + 0.25, 0.25,
   0.5, 1, 0.5, 1, 1,
   1 + 1, 0.5, 0.5, 1,
   1 + 1 + 1 + 1,
   0.5, 1, 0.5, 1 + 1,
   0.5, 1, 0.5, 1 + 1,
   1 + 1, 0.5, 0.5, 1,
   1 + 1 + 1 + 1
 };

 int length;//define the number of notes
 int buzzer = 5; //set the buzzer Pin
 void setup()
 {
   pinMode(buzzer, OUTPUT); // set the buzzer as output mode
   length = sizeof(tune) / sizeof(tune[0]); //count the number of note
 }

 void loop()
 {
    for (int x = 0; x < length; x++) //"sing" the note one by one
    {
     tone(buzzer, tune[x]); //output the "x" note
     delay(400 * duration[x]); //rythem of the music,it can be tuned fast and slow by change the number"400"
     noTone(buzzer);//stop the current note and go to the next note
    } 
    delay(5000);//after playing the whole song, delay for 5 sec
 }    
- Step3 After uploading the code to the board, you can hear a music from the buzzer.

Schematic Online Viewer

## Resource