Skip to main content

RS-232 To TTL Conveter (MAX3232IDR)

Most of the MCUs use TTL levels, and the computer serial port generally uses 232 levels. If we want the computer to communicate with the MCU, we need this RS-232 To TTL Conveter (MAX3232IDR).

This module is based on Max3232, it supports multiple baud rate communication and theoretically supports communication up to 230400bps baud.

Version

Product VersionChangesReleased Date
RS-232 To TTL Conveter (MAX3232IDR)InitialSep 2018

Feature

  • Easy to use
  • Stable, high speed
  • High cost performance
  • ±15-kV ESD Protection
  • Low power consumption
  • Two Drivers and Two Receivers

Specification

ItemValue
Supply Voltage3.3V / 5V
Driver input voltage0V ~ 5.5V
Receiver input voltage-25V ~ +25V
Supply current(No load)0.3mA
Operating free-air temperature-40℃ ~ 85℃
Storage temperature range-65℃ ~ 150℃
Maximum data rate250 Kbit/s
Support baud rate300bps ~ 230400bps
SizeL: 35mm W: 30mm H: 15mm
Weight10.9g
Package sizeL: 150mm W: 100mm H: 15mm
Gross Weight14g
tip
    When using a higher baud rate, you need to pay attention to whether the connected MCU supports it. 

Typical Applications

  • Hand-Held Equipment
  • Palmtop PCs

Getting Started

This is a simple module that only needs to connect the corresponding interface to the corresponding device to transfer data using the serial port tool. You should note that when connecting a TTL device, the RX pin of the module needs to be connected to the TX pin of the device, and vice versa, the TX pin of the module needs to be connected to the RX pin of the device.

Schematic Online Viewer

Resources

Tech Support & Product Discussion

if you have any technical issue. submit the issue into our forum. Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...