Starter bundle harness V1.0

Starter bundle harness is a board keeping the component of grove-starter bundle from collision.With a high quality, stuffs in the box can be really fastened.
NOTE:Before install the harness, Please get rid of the paper on it which protect the harness damaged.
Assemble Instruction

Features
-
Grove compatible interface
-
Low power consumption (this is a joke)
-
2.0cm x 2.0cm Grove module
Mechanic Dimensions

Bill of Materials (BOM) /parts list
| Devic | Value | Details(size:mm) |
|---|---|---|
| Plastic Board(FEG) | 1 | 115x172x2 |
| Screw | 4 | pm2.5x12 |
| Nut | 4 | m2.5 |
| Paper washer | 4 | id3od7h2 (external diameter 3, internal diameter 7 ,thickness 2) |
| Paper washer | 3 | id3od7h4(external diameter 3, internal diameter 7 ,thickness 4) |
| Nut | 4 | m3 |
| Hexagon plastic pillar(with screw) | 4 | m3x25 |
| Plastic rivet | 25 | 2.0X6.4(diameter 2 length 6.4 ,black) |
| Plastic rivet | 3 | 3.0X10(diameter 3 length 10 ,black) |
| Plastic Bag | 1 | 200X150 |
Resources
See Also
-
GROVE - Starter Bundle
-
2-axis compass Module
Tech Support & Product Discussion
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.