edit

WIFI Shield‏‎

This Wifi Shield utilizes a RN171 wifi module to provide your Arduino/Seeeduino with serial Ethernet's function. It only takes two pins to hook your device up to 802.11b/g wireless networks with this shield. It features an independent antenna which can cover a wider range and transmit stronger signals. With supports for common TCP, UDP and FTP communication protocols, this Wifi Shield can meet needs of most wireless network projects, like smart home networks, robot controls or personal weather stations,etc. We prepared an easy and convenient command set for this shield so that you can use neat and concise code to run the function.

Wifi Shield V1.0 Wifi shield v1.2

Here lists the comparison between various versions of WiFi Shield:

Parameter Wifi Shield V1.0 Wifi Shield V1.1(v1.2) Wifi Shield V2.0
Voltage +3.5V~+5V +3.5V~+5V +3.5V~+5V
Standard Shield Yes Yes Yes
Communication Mode Serial port Serial port Serial port
Standard Shield No Yes Yes
Antenna Type mast antenna PCB antenna onboard antenna
Library File Wifi Shield Library V1.0 New Wifi Shield Library New Wifi Shield Library the same to v1.2

Tech Support

Please submit any technical issue into our forum.