edit

Wio Link Deluxe Kit

This kit is a full package of all general required functional modules for someone who intend to do some real project or make a prototype. It contains sensors(mainly), switching-function modules, servo motors, LED strip and a speaker. The most amazing part of this kit is the Wio Link development board which can be utilized for various devices: without a bit programming skill required. All the actions you want your modules performed and the flashing-code operation to Wio Link could be completed with taps in a mobile app. And you can send instructions to your devices over the internet at anywhere. So Wio Link will be a perfect utility to making things around smarter for everyone. Now let us do something real!

Warning

The Wio IFTTT function is EOL. But Wio APP is available. You can use the API from Wio APP to read sensor status and control the actuator.

Features

  • Full package of all general required functional modules
  • Grove port interfaced, more practical function and less work
  • Completely easy to make things around you smarter and add fun to daily life
  • Cost-effective
  • Weight: 305 g

Parts list

Parts name Quantity
Grove - Button 1PC
Grove - Relay 1PC
Grove - Moisture Sensor 1PC
Grove - Temp&Humi Sensor 1PC
Grove - Digital Light Sensor 1PC
Grove - Rotary Angle Sensor 1PC
Grove - Protoshield 1PC
Grove - Magnetic Switch 1PC
Grove - 3-Axis Digital Accelerometer(±1.5g) 1PC
Grove - IR Distance Interrupt 1PC
Grove - Barometer Sensor (BMP180) 1PC
Grove - Air quality sensor v1.3 1PC
Grove - Gesture 1PC
Grove - I2C Hub 1PC
Grove - Speaker 1PC
Grove - WS2812 Waterproof LED Strip - 30 LEDs 1 meter 1PC
Micro USB Cable - 48cm 2PCS
Grove - Servo 1PC
Wio Link 2PCS

A simple demo

This demo can be used as a compilation result-indicator.

Preliminary Guide

Material required

A detailed how-to

Please go to Recipe for the detailed manual:

http://www.seeedstudio.com/recipe/1068-traffic-light-indicates-travis-ci-compiled-results.html

Tech Support

Please submit any technical issue into our forum.