Wio Link Starter Kit
This kit is aimed at novices wanting to become a maker. The functional modules included in this kit are selected especially for a beginner which all are frequently required modules, and it is cost-effective. The most amazing part of this kit is the Wio Link development board which can be utilized for various devices: without a bit programming skill required. All the actions you want your modules performed and the flashing-code operation to Wio Link could be completed with taps in a mobile app. And you can send instructions to your devices over Internet at anywhere. So Wio Link will be a perfect utility to making things around smarter for everyone. Now let's enjoy being a maker.
Features¶
- Include common frequently-used environment-monitoring functional modules
- Grove port interfaced, more practical function and less work
- Completely easy to make things around you smarter and add fun to daily life.
- Cost-effective
- Weight: 267 g
Parts list¶
Parts name | Quantity |
---|---|
Grove - Button | 1PC |
Grove - Relay | 1PC |
Grove - Temp&Humi Sensor | 1PC |
Grove - Digital Light Sensor | 1PC |
Grove - WS2812 Waterproof LED Strip - 30 LEDs 1 meter | 1PC |
Grove - 3-Axis Digital Accelerometer(±1.5g) | 1PC |
Wio Link | 1PC |
Micro USB Cable - 48cm | 1PC |
A simple demo¶
This demo can used as a compilation result-indicator.
Preliminary Guide¶
Prerequisites¶
- Wio Link APP
- Wio Link
- Grove Relay × 3
- A Travis CI Account
- A GitHub Account
- Traffic Light
A detailed how-to¶
Please go to Recipe for the detailed manual.
Tech Support¶
Please do not hesitate to contact techsupport@seeed.cc if you have any technical issue. Or submit the issue into our forum.