edit

Xadow - OLED 128*64

The advantage of OLED is its power consumption. In addition to E-ink, the OLED maybe is the most energy efficient screen. 128x64 OLED screen is very cool. This module is equipped with the most comprehensive software support, you can effortlessly draw the pattern that you want on this screen. When you look it like the all-metal Xadow clock , you know I did not lie to you.

Specifications


  • Power Voltage (VCC):3.3V
  • Display Color: white
  • Dot Matrix: 128*64
  • Operating temperature: -20~70 ℃
  • Dimensions: 25.43mm x 20.35mm
  • Connection: I2C (address 0x3C)

Cautions

Please notice: heavy impact or stress on the OLED will cause the breakdown of screen..

Demonstration


Based on the strong library file, you can display various patterns on the screen.

The hardware installation:

Note: when connect Xadow OLED to Xadow Main Board, you should concern about the connection direction. The connection method is that the unfilled corner of one Xadow module need to connect to the right angle of another module(see four corners of each Xadow module).

Upload the code:

Download OLED Library and install it to your Arduino Library.Open any code by the path:Files->Examples->OLED_Display12864->examples, such as OLED_Bitmap_Inverse_Hello_World, so you will observe "Hello World" in OLED screen.

Resources


Xadow OLED Eagle File

Xadow OLED Library

Tech Support

Please submit any technical issue into our forum or drop mail to techsupport@seeed.cc.