Skip to main content

Xadow - 1.54 inch Touchscreen


If you have used or heard about Rephone, the world's first open source and modular phone, you will not be strange with the product we are going to talk about. Yes! The Xadow 1.54'' Touchscreen is right just the touchscreen that Rephone uses.

This TFT Display contains 240 x 240 pixels that can be controlled individually to display up to 262K colors. Above the display is a layer of a capacitive touchscreen, offering 29.4mm x 29.4mm active area at the center of the display. As a single touch screen, it can detect finger presses anywhere within the active area during normal operations. The TFT driver gets the ST7789S IC Driver inside with 2-bit data and 4-bit control serial interface while the capacitive touchscreen controller uses I2C.

note
We have few modifications to library of Xadow 1.54" Touchscreen. Please refer to the **Notice** section for detail information.

Version Tracker

ProductVersionRelease dateSupport statusNotes
Xadow 1.54" Touchscreen(v1.0, older version)Oct 2015SupportedNone
Xadow 1.54" Touchscreen(v1.1, latest version)June 2016SupportedNone

Features


  • 240 x 240 resolution
  • Display up to 262K colors
  • 4x 2mm/0.9” mounting holds
  • Built-in Xadow Connectors for easy pluggable FPC cables
  • Perfect choice for your DIY phone project

Specification


GeneralValue
TFT DriverST7789S
TouchscreenType Capacitive
Backlight3 adjustable while LEDs
Current draw~ 100mA at full backlight
Resolution240 × 240 pixels
Connectors2 × 35 PIN Xadow Connectors for Xadow / GSM+BLE & Xadow Audio
InterfacesFour-wire serial interface for TFT display / I2C for touchscreen

Dimensions

ItemUnit(mm)Unit(inch)
Board50.22mm × 47.21mm1.98” × 1.86”
Touchscreen38.1mm × 37.8mm1.51”× 1.51”
Active Area27.72mm × 27.72mm1.09” × 1.09”
Mounting holds4 × 2mm4 x 0.9”

Hardware Overview


danger
Please insert controller, such as Xadow GSM+BLE to the **RIGHT** port, and insert the Audio module to the **LEFT** port.

Notice


Rephone Community


We’ve been looking for a better place where our backers (RePhone Users) can sit together, warmly and comfortably, have conversations about RePhone, discuss technical problems, share ideas/projects, and give feedback on the modules’ development in the future. And then here we go, the RePhone Community.

Now join us in the RePhone Community! Together we seek answers, make interesting stuff, care about each other, and share our experiences.

Schematic Online Viewer

Resources


The schematic diagram of Xadow 1.54” Touchscreen is provided in the following link:

Check more info about the TFT Display and the Capacitive Touchscreen:

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...