edit

Xadow - 3-Axis Digital Accelerometer(±400g)

The H3LIS331DL is a low power high performance 3-axis linear accelerometer belonging to the “nano” family, with digital I2C serial interface standard output. The device features ultra low power operational modes that allow advanced power saving and smart sleep to wake-up functions. The H3LIS331DL has dynamically user selectable full scales of ±100g/±200 g/±400 g and it is capable of measuring accelerations with output data rates from 0.5 Hz to 1 kHz.

Features


  • Wide power range DC2.2V to 3.6V
  • Xadow outline
  • 3 axis sensing
  • Small, low-profile package: 3×3×1mm TFLGA
  • Low power 300µA at 3.3V (typical)
  • ±100g /±200 g /±400 g dynamically selectable full scale
  • I2C digital output interface (address = 0xE7)
  • 10000 g high shock survivability
  • ECOPACK®RoHS and “Green” compliant

Application Ideas

  • Shock detector
  • Impact recognition and logging
  • Concussion detection

Usage


Here below we show you how to read the raw data from this accelerometer. Like other Xadow modules, you need to connect Xadow 3-Axis Accelerometer to Xadow Main Board before upload the test code to Xadow Main Board to get the Accelerometer information.

The hardware Installation:

Note

When connect Xadow 3-Axis Accelerometer to Xadow Main Board, you should concern about the connection direction. The connection method is that the unfilled corner of one xadow module need to connect to the right angle of another module(see four corners of each xadow module).

After uploading code, open the serial monitor to obverse the test result. The outputs of this sensor are 3-axis acceleration info which is converted into the unit of gravity, "g".

Resources


Tech Support

Please submit any technical issue into our forum or drop mail to techsupport@seeed.cc.