1w Solar Panel 80*100

From Wiki 来自痴汉的爱
(Redirected from 1w Solar Panel 75*100)
Jump to: navigation, search

Contents

Introduction

This is a custom solar panel, which mates directly with many of our development boards and has a high efficiency at 15.5%. Unit has a clear epoxy coating with hard-board backing. Robust sealing for out door applications!

Model: POW111D2P

solarb.jpg

Key Specification

PET package
Typical peak power 0.935W
Voltage at peak power 5.5v
Current at peak power 170mA
Length 100 mm
Width 75 mm
Depth 1.5 mm
Weight 33g
Efficiency 15.5%
Wire diameter 1.5mm
connector 2.0mm JST

FAQ

Please list your question here:

Support

If you have questions or other better design ideas, you can go to our forum or wish to discuss.

Version Tracker

Revision Descriptions Release
v1.0 Initial public release May 27, 2010

Bug Tracker

Bug Tracker is the place you can publish any bugs you think you might have found during use. Please write down what you have to say, your answers will help us improve our products.

Additional Idea

The Additional Idea is the place to write your project ideas about this product, or other usages you've found. Or you can write them on Projects page.

How to buy

Click here to buy: http://www.seeedstudio.com/depot/1w-solar-panel-75x100-p-633.html?cPath=155.

See Also

Licensing

This documentation is licensed under the Creative Commons Attribution-ShareAlike License 3.0 Source code and libraries are licensed under GPL/LGPL, see source code files for details.

Personal tools
Namespaces

Variants
Actions
Bazaar
Navigation
Collections
Toolbox