Skip to main content

LCD - ArduPy API Reference

This is the LCD API reference for ArduPy usage. This is currently only tested with LCD module on Wio Terminal.

For more information, please visit ArduPy. To get started with ArduPy, please follow here.

Example Usage:

from machine import LCD

lcd = LCD() # Initialize LCD and turn the backlight
lcd.fillScreen(lcd.color.BLACK) # Fill the LCD screen with color black
lcd.setTextSize(2) # Setting font size to 2
lcd.setTextColor(lcd.color.GREEN) # Setting test color to Green
lcd.drawString("Hello World!", 0, 0) # Printing Hello World at (0, 0)

Constructors​

class machine.LCD(self)

Construct a new LCD object.

Methods Reference​

LCD.setRotation(r)

Sets the Display to r rotation. e.g. LCD.setRotation(1).

LCD.setTextColor(color)
LCD.setTextColor(fgcolor, bgcolor)

Sets the text font to color or setting fgcolor to frontend color and bgcolor to backend color. e.g. LCD.setTextColor(LCD.color.RED)

LCD.drawCentreString(string, dX, poY, font)

Draws a string from centre at (x, y) with specified font. font is used as a number. e.g. LCD.drawCentreString("Hello", 0, 0, 1)

LCD.drawString(string, poX, poY, font)

Draws a string at (x, y) with specified font. e.g. LCD.drawString("Hello", 160, 120, 2)

LCD.drawChar(char, poX, poY)

Draws a char at (x, y), where char is the Ascii number. e.g. LCD.drawChar(65, 160, 120)

LCD.drawCircle(x0, y0, r, color)

Draws a circle at (x, y) with r radius and a specified color. e.g. LCD.drawCircle(160, 120, 10, LCD.color.GREEN)

LCD.drawCircleHelper(x0, y0, r, cornername, color)

Draws a circle helper at (x0, y0) with r radius and a numbered cornername. e.g. LCD.drawCircleHelper(160, 120, 100, 1, LCD.color.WHITE)

LCD.drawEllipse(x, y, rx, ry, color)

Draws a Ellipse at (x, y) with rx and ry radius and color. e.g. LCD.drawEllipse(160,120,10,5,LCD.color.RED)

LCD.drawFastHLine(x, y, w, color)

Draws a Horizontal Line on screen starting from (x, y) with width w. e.g. LCD.drawFastHLine(0, 120, 160, LCD.color.WHITE)

LCD.drawFastVLine(x, y, h, color)

Draws a vertical Line on screen starting from (x, y) with height h. e.g. LCD.drawFastVLine(160, 0, 120, LCD.color.WHITE)

LCD.drawFloat(floatNumber, decimal, x, y , font)

Draws a float number with decimal places at (x, y). e.g. LCD.drawFloat(3.1415, 2, 160, 120, 1)

LCD.drawLine(x, y, x1, x2, color)

Draws a line from (x, y) to (x1, y1) with color. e.g. LCD.drawLine(0, 0, 320, 240, LCD.color.WHITE)

LCD.drawNumber(number, x, y, font)

Draws an int number at (x, y). e.g.LCD.drawNumber(23, 160, 120, 1)

LCD.drawPixel(x, y, color)

Draws a pixel at (x, y). e.g.LCD.drawPixel(160, 120, LCD.color.RED)

LCD.drawRect(x, y, w, h, color)

Draws a rectangle starting at (x, y) with w width and h height. e.g. LCD.drawRect(0, 0, 160, 120, LCD.color.WHITE)

LCD.drawRoundRect(x, y, w, h, r, color)

Draws a rounded rectangle starting at (x, y) with w width and h height and r corner radius. e.g. LCD.drawRoundRect(0, 0, 160, 120, 10, LCD.color.WHITE)

LCD.drawTriangle(x0, y0, x1, y1, x2, y2, color)

Draws a triangle using (x0, y0), (x1, y1) and (x2, y2). e.g. LCD.drawTriangle(160, 70, 60, 170, 260, 170, LCD.color.WHITE).

LCD.fillCircle(x0, y0, r, color)

Fills a circle at (x, y) with r radius and a specified color. e.g. LCD.fillCircle(160, 120, 10, LCD.color.GREEN)

LCD.fillCircleHelper(x0, y0, r, cornername, color)

Fills a circle helper at (x0, y0) with r radius and a numbered cornername. e.g. LCD.drawCircleHelper(160, 120, 100, 1, LCD.color.WHITE)

LCD.fillEllipse(x, y, rx, ry, color)

Filss a Ellipse at (x, y) with rx and ry radius and color. e.g. LCD.fillEllipse(160,120,10,5,LCD.color.RED)

LCD.fillRect(x, y, w, h, color)

Fills a rectangle starting at (x, y) with w width and h height. e.g. LCD.fillRect(0, 0, 160, 120, LCD.color.WHITE)

LCD.fillRoundRect(x, y, w, h, r, color)

Fills a rounded rectangle starting at (x, y) with w width and h height and r corner radius. e.g. LCD.fillRoundRect(0, 0, 160, 120, 10, LCD.color.WHITE)

LCD.fillTriangle(x0, y0, x1, y1, x2, y2, color)

Fills a triangle using (x0, y0), (x1, y1) and (x2, y2). e.g. LCD.fillTriangle(160, 70, 60, 170, 260, 170, LCD.color.WHITE).

LCD.fillScreen(color)

Fills the entire LCD screen with color. e.g. LCD.fillScreen(LCD.color.GREEN).

LCD.invertDisplay(n)

Inverts the display. e.g. LCD.invertDisplay(0) or LCD.invertDisplay(1)

LCD.setPivot(x, y)

Sets the Pivot at (x, y)

LCD.setTextDatum(datum)

Sets the datum as the text datum.

LCD.setTextFont(font)

Sets the font, where font can be used as color. e.g. LCD.setTextFont(2).

LCD.setTextSize(size)

Sets the size of font. e.g. LCD.setTextSize(5)

LCD.textWidth(string)

Returns the length of string. e.g. LCD.textWidth("Hello World")

Constants Reference​

LCD.color.BLACK # use TAB to check other available colors

Defined colors. Also include many different colors, can use dir(LCD.color) to check all available colors.

LCD.color565(R, G, B)

Converts RGB color model to color code in 16 bit. For example, you can do LCD.fillScreen(LCD.color565(255,0,0)) to fill the screen to red.

LCD.color16to8()

Converts 16 bit color to 8 bit.

LCD.width # Width of LCD, 320
LCD.height # Height of LCD, 240
LCD.getCursorX()

Returns the x position of the cursor.

LCD.getCursorY()

Returns the y position of the cursor.

LCD.getRotation()

Returns the current rotation of the LCD displaying.

LCD.getTextDatum()

Returns the Datum of text.

Example Usage​

Here will show some graphics drawn using the LCD API.

Pie Chart​

Please find the complete code here.

Analog Meter​

Please find the complete code here.

Tech Support & Product Discussion​

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...