Measurement ID | Measurement Name | Value Range | Unit | Remark |
---|---|---|---|---|
4097 | Air Temperature | -40~90 | ℃ | |
4098 | Air Humidity | 0~100 | % RH | |
4099 | Light Intensity | 0~188000 | Lux | |
4100 | CO2 | 0~10000 | ppm | |
4101 | Barometric Pressure | 300~1100000 | Pa | |
4102 | Soil Temperature | -30~70 | ℃ | |
4103 | Soil Moisture | 0~100 | % | |
4104 | Wind Direction | 0~360 | ° | |
4105 | Wind Speed | 0~60 | m/s | |
4106 | pH | 0~14 | PH | |
4107 | Light Quantum | 0~5000 | umol/㎡s | |
4108 | Electrical Conductivity | 0~23 | dS/m | |
4109 | Dissolved Oxygen | 0~20 | mg/L | |
4110 | Soil Volumetric Water Content | 0~100 | % | |
4111 | Soil Electrical Conductivity | 0~23 | dS/m | Deprecated,please use 4108 instead |
4112 | Soil Temperature(Soil Temperature, VWC & EC Sensor) | -40~60 | ℃ | Deprecated,please use 4102 instead |
4113 | Rainfall Hourly | 0~240 | mm/hour | |
4115 | Distance | 28~250 | cm | |
4116 | Water Leak | true / false | ||
4117 | Liguid Level | 0~500 | cm | |
4118 | NH3 | 0~100 | ppm | |
4119 | H2S | 0~100 | ppm | |
4120 | Flow Rate | 0~65535 | m3/h | |
4121 | Total Flow | 0~6553599 | m3 | |
4122 | Oxygen Concentration | 0~25 | %vol | |
4123 | Water Eletrical Conductivity | 0~20000 | us/cm | |
4124 | Water Temperature | -40~80 | ℃ | |
4125 | Soil Heat Flux | -500~500 | W/㎡ | |
4126 | Sunshine Duration | 0~24 | h | |
4127 | Total Solar Radiation | 0~5000 | W/㎡ | |
4128 | Water Surface Evaporation | 0~10000 | mm | |
4129 | Photosynthetically Active Radiation(PAR) | 0~5000 | umol/㎡s | |
4130 | Accelerometer | 0,0,0~x.xx,y.yy,z.zz | m/s | |
4131 | Sound Intensity | 0~100 | ||
4133 | Soil Tension | -100~0 | KPA | |
4134 | Salinity | 0~20000 | mg/L | |
4135 | TDS | 0~20000 | mg/L | |
4136 | Leaf Temperature | 0~100 | ℃ | |
4137 | Leaf Wetness | -40~85 | % | |
4138 | Soil Moisture-10cm | 0~100 | % | |
4139 | Soil Moisture-20cm | 0~100 | % | |
4140 | Soil Moisture-30cm | 0~100 | % | |
4141 | Soil Moisture-40cm | 0~100 | % | |
4142 | Soil Temperature-10cm | -30~70 | ℃ | |
4143 | Soil Temperature-20cm | -30~70 | ℃ | |
4144 | Soil Temperature-30cm | -30~70 | ℃ | |
4145 | Soil Temperature-40cm | -30~70 | ℃ | |
4146 | PM2.5 | 0~1000 | μg/m3 | |
4147 | PM10 | 0~2000 | μg/m3 | |
4148 | Noise | 30~130 | dB | |
4150 | AccelerometerX | -49.99~49.99 | m/s² | |
4151 | AccelerometerY | -49.99~49.99 | m/s² | |
4152 | AccelerometerZ | -49.99~49.99 | m/s² | |
4157 | Ammonia ion | 0~100 | mg/L | |
4165 | Measurement1 | ~ | ||
4166 | Measurement2 | ~ | ||
4167 | Measurement3 | ~ | ||
4168 | Measurement4 | ~ | ||
4169 | Measurement5 | ~ | ||
4170 | Measurement6 | ~ | ||
4171 | Measurement7 | ~ | ||
4172 | Measurement8 | ~ | ||
4173 | Measurement9 | ~ | ||
4174 | Measurement10 | ~ | ||
4175 | AI Detection No.01 | 1.00~39.99 | ||
4176 | AI Detection No.02 | 1.00~39.99 | ||
4177 | AI Detection No.03 | 1.00~39.99 | ||
4178 | AI Detection No.04 | 1.00~39.99 | ||
4179 | AI Detection No.05 | 1.00~39.99 | ||
4180 | AI Detection No.06 | 1.00~39.99 | ||
4181 | AI Detection No.07 | 1.00~39.99 | ||
4182 | AI Detection No.08 | 1.00~39.99 | ||
4183 | AI Detection No.09 | 1.00~39.99 | ||
4184 | AI Detection No.10 | 1.00~39.99 | ||
4190 | UV Index | 0~16.0 | ||
4191 | Peak Wind Gust | 0~100 | m/s | |
4192 | Sound Intensity | 0~1023 | dB | |
4193 | Light Intensity | 0~1023 | ||
4195 | TVOC | 0~60000 | ppb | |
4196 | Soil moisture intensity | 0~1023 | ||
5100 | Switch | 100~200 |