Grove - Qwiic Hub

Grove - Qwiic Hub allows you to either use Qwiic (STEMMA QT) modules on Grove controller or use Grove modules on Qwiic (STEMMA QT) controller. You can cascade connect more than one Qwiic(STEMMA QT) and Grove modules in one I2C bus with Grove - Qwiic Hub. It also has a built-in level shifting function that allows 3.3V/5V supply voltage.
Features
- Interaction connector of Grove interface and Qwiic(STEMMA QT) interface
- Cascade connect more than one Qwiic(STEMMA QT) and Grove modules in one I2C bus
- Compatible with 3.3V/5V supply voltage
Specification
| Item | Value |
|---|---|
| Interfaces | 2 JST SH I2C interfaces, Grove interface |
| Power supply | 3.3V, 5V |
| Appearance size | 25.4x17.8mm |
Platform Supported
| Arduino | Raspberry Pi | |||
|---|---|---|---|---|
![]() | ![]() | ![]() | ![]() | ![]() |
Application Ideas
Scenario 1

This scenario describes the Grove board like Seeeduino Lotus cortex-M0+ control several I2C devices with Sparkfun Qwiic interface.
Scenario 2

This scenario describes the Grove board like Seeeduino Lotus cortex-M0+ control several I2C devices with Adafruit STEMMA QT interface.
Scenario 3

This scenario describes the Grove board like Seeeduino Lotus cortex-M0+ control several I2C devices with both Sparkfun Qwiic interface and Adafruit STEMMA QT interface.
Scenario 4

This scenario describe the Sparkfun Qwiic board connects with a bunch of I2C Grove products.
Scenario 5

This scenario describe the Adafruit STEMMA QT board connects with a bunch of I2C Grove products.
Schematic Online Viewer
Resource
[PDF] Hardware schematic
Tech Support & Product Discussion
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.