24GHz Doppler Radar

MW2401TR11 is a 24GHz human motion microwave sensor module product with high integration and a high intelligent algorithm, it equipped with the high-performance transceiver. The antenna not only has good directivity, but can also adjust the coverage area through software settings according to different application scenarios, and filter out interference through smart algorithms, Also it is able to effectively identify the subtle movement of objects.
Features
- Recognize people tiny movement sensitively
- 24Ghz Microwave module can high effectively recognize object state
- Support original signal and digital high level or low level signal output
- sense of Distance and sensitive are support to adjustable (Maximum: 20 meter)
- minisize antenna with 170 ° azimuth angle detection function
- There are reserve I/O port and support to communicate UART port
- FCC/CE/RS authentication test standards
Specification
| item | Value |
|---|---|
| Power supply | 5 - 12 V |
| Current consumption | 50-56 mA (Current can reduce by the distance required) |
| operating temperature | -30 - 85 °C |
| working frequency | 50HZ - 60HZ |
| Output delay | 2s - infinite (Adjustable by software) |
| Transmitting frequency | 24 - 24.25 GHz |
| Digital high-level signal | 3.2 - 3.3 V |
| Digital low-level signal | 0 - 0.2 V |
| Hanging height | 3 - 10 meter (Adjustable by software) |
| Radius of reaction | 2 - 5 meter (Adjustable by software) |
| Radius of Micro | 0.5 - 3 meter (Adjustable by software) |
| Detection angle | 150 - 170° |
Dimensions
- 20mm x 20mm x 2.54mm
Hardware Overview

ip R2 is reserved I/O interface.
Technical details
| Define of interface | ||
|---|---|---|
| Number | Pin | Function |
| 1 | TX | TX port can be used as I/O with ADC function (voltage: 3.3 V) |
| 2 | GND | Ground connection |
| 3 | OUT | Sense output I/O port (voltage: 3.3 V & user-defined output waveform) |
| 4 | VIN | 5 - 12 V |
| 5 | RX | RX port can be used as I/O with ADC function (voltage: 3.3 V) |
Platform Supported
| Arduino | ||||
|---|---|---|---|---|
![]() | ![]() | ![]() | ![]() | ![]() |
Getting Started
Materials Required
| Seeeduino Cortex-M0+ | MW2401TR11 |
|---|---|
![]() | ![]() |
| Get ONE Now | Get ONE Now |
it just an example, you are able to use other devices with RX and TX port or set up a software serial port to simulate TX and TX port, also you can just use OUT port to output high-level signal or low-level signal without RX and TX.
Hardware

- step 1. Following above picture to connect wire.
- step 2. Plug tpye-c power cable to seeeduino Cortex-MO+.
Software
- step 1. Download the arduino IDE
- step 2. setup Seeeduino Cortex-MO+, please follow seeedruino Cortex-MO+ instructions
- step 3. copy the code into arduino IDE then upload. upload code guide
int MW_out = 2;
// set pin 2 as OUT port
void setup() {
Serial.begin(9600);
Serial1.begin(115200);
pinMode(MW_out, INPUT);
}
void loop() {
Serial.println(analogRead(MW_out));
delay(2000);
if (Serial1.available()){
//Serial.println("data be ready to present");
uint8_t begin_code = Serial1.read();
delay(10);
uint8_t state_code = Serial1.read();
delay(10);
uint8_t gear_code = Serial1.read();
delay(10);
uint8_t delay_code = Serial1.read();
delay(10);
uint8_t check_code = Serial1.read();
if(begin_code == 170){ //confirm the hearder alway present 0xaa
check_code = begin_code + state_code + gear_code + delay_code;
if(check_code == 175) Serial.println("object state:stop");
if(check_code == 176) Serial.println("object state:closing_5");
if(check_code == 177) Serial.println("object state:leaving");
if(check_code == 172) Serial.println("object state:closing_1");
}
else Serial.println("no data recived");
}
while(Serial1.read()>=0); //clear buffer
}
- step 4. open the Serial Monitor you will see the data print.

The 1018 and 1019 are mean high-level signal, 4 and 5 is mean low-level signal, normally if the low-level signal presented, it will be not present action data.
There is a simple show when my hand is leaving, the monitor is displaying object state: leaving


Resource
Tech Support & Product Discussion
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.