Rockchip-Powered Network Solutions
Welcome to Seeed Studios' Rockchip-powered network solutions. Explore efficient connectivity with devices like the LinkStar-H68K-1432 Router, featuring Wi-Fi 6, 4GB RAM, 32GB eMMC, and versatile Ethernet options. Dive into user-friendly Android 11, Lubuntu 20.04, and OpenWRT support. The LinkStar-H28K offers dual Gigabit ports, a Quad-core chip, 4GB memory, and 8GB storage. Join us in discovering the simplicity and power of Rockchip-driven networks.
LinkStar-H68K
LinkStar-H68K router, driven by the quad-core Cortex-A55 RK3568 chip, features four Ethernet interfaces supporting dual-2.5G and dual-1G, with optional Wi-Fi 6. It offers ample storage capacity and doubles as a media player, providing a powerful and versatile networking solution.

LinkStar-H28K
The LinkStar-H28K features two Gigabit network ports utilizing PCIE/RGMII gigabit technology, driven by a Quad-core chip. With LPDDR4X 4GB memory and 8GB eMMC storage (expandable up to 512 GB with a TF card), it offers ample capacity. Additionally, it supports Power Delivery with a 5V-12V Type-C connection for enhanced functionality.

Tech Support & Product Discussion
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.