Skip to main content

Weekly Wiki ✨

Greetings​

This is Matthew in Seeed Studio and welcome to the Seeed Studio weekly wiki! Each Monday, I will introduce you our latest wiki, including the ones related to our new products, the interesting projects published by Seeed Studio, and the tutorials, introductions, etc... You name it.

✨ For each week, when a collaborator contributes a project or fixes something important, we put the stars at the end of title of "Weekly Wiki" for more people be able to see their efforts👍.

Today is October 9th and a brand new week has begun! Check out what Seeed Studio did last week!

Latest Wiki Launched​

Using Wi-Fi technology to enable geolocation for your tracker​

This is an application for the SenseCAP T1000 Tracker. The tutorial uses Wi-Fi technology to enable geolocation for your tracker.

SenseCAP S2107​

SenseCAP LoRaWAN® S2107 temperature Sensor measures temperature at the range of -50°C~300°C. Benefiting from LoRa and IP66 design, this sensor features stability and reliability and can cover a long transmission range while keeping lower power consumption. Direct contact temperature is an important indicator in many scenarios, especially in liquid detection, food monitoring, storage cold chain, industrial boilers, aquaculture solutions.

What makes SenseCAP T1000 stand out?​

This article introduces seven features that make the SenseCAP T1000 stand out! As a LoRaWAN tracker, it has all the features you want, and more! It delivers precise positioning across vast areas, whether indoors or outdoors, even in remote places. It stands out as a truly reliable tracking solution.

Existed Wiki Updated​

Getting Started with reComputer Industrial​

We have updated the image files for different versions of reComputer Industrial.

XIAO ESP32S3 Sense OV5640 Camera Datasheet​

We have added the XIAO ESP32S3 Sense OV5640 Camera Datasheet to both Getting Started with Seeed Studio XIAO ESP32S3 (Sense) and Camera Usage in Seeed Studio XIAO ESP32S3 Sense wikis.

The Efforts of Contributor✨​

Grove - Wio-E5 Helium and TinyML Application Demo​

Thanks our contributor salmanfarisvp to do this assisgnment! Checking more information here.

In this wiki, we are going to build a project that utilize tinyML and helium LoRa IoT network to prevent illegal wood logging.

Linkstar Guide​

Thanks our contributor KasunThushara to do this assisgnment! Checking more information here.

In this Wiki, We have listed Linkstar Applications presented by Seeed Studio and Community.

Past Weekly wiki​

Loading Comments...