Skip to main content

Weekly Wiki

Greetings​

This is Frank in Seeed Studio and welcome to the Seeed Studio weekly wiki! Each Monday, I will introduce you our latest wiki, including the ones related to our new products, the interesting projects published by Seeed Studio, and the tutorials, introductions, etc... You name it.

✨ For each week, when a collaborator contributes a project or fixes something important, we put the stars at the end of title of "Weekly Wiki" for more people be able to see their efforts👍.

Today is September 9th and a brand new week has begun! Check out what Seeed Studio did last week!

Latest Wiki Launched​

T1000-E Tracker​

pir

It is a high-performance tracker designed for Meshtastic, as small as a credit card, effortlessly fitting in your pocket or attaching to your assets. It embeds Semtech's LR1110, Nordic's nRF52840, and Mediatek's AG3335 GPS module, providing Meshtastic users with a high-precision, low-power positioning and communication solution.

Getting start with reComputer J20​

reComputer J20 Series built with Jetson Xavier NX is a powerful and compact intelligent edge box to bring up to 21TOPS modern AI performance to the edge. While combining the NVIDIA Ampere™ GPU architecture with 64-bit operating capability.

The full system includes one NVIDIA Jetson Xavier NX production module, a heatsink, and a power adapter. reComputer J20 is preinstalled with Jetpack 4.6, simplifies development, and fits for deployment for edge AI solution providers working in object detection, natural language processing, medical imaging, and robotics across industries of smart cities, security, industrial automation, smart factories.

J501 Interface Usage​

This wiki introduces the various different hardware and interfaces on the J501 Carrier Board and how to use them to expand your project ideas.

ChatGPT - BeagleY-AI​

This project integrates voice input, large model response, and voice output functionalities using a BeagleY-AI. It employs the ReSpeaker Lite as the audio input and output device, enabling seamless interaction with ChatGPT and speech-to-text conversion services.

XIAO RA4M1 Mouse​

Through this tutorial, you will learn how to create a simple mouse using the XIAO RA4M1 and Grove Thumb Joystick.

The Efforts of Contributor​

Past Weekly wiki​

Click here
Loading Comments...