Skip to main content

Weekly Wiki

Greetings

This is Frank in Seeed Studio and welcome to the Seeed Studio weekly wiki! Each Monday, I will introduce you our latest wiki, including the ones related to our new products, the interesting projects published by Seeed Studio, and the tutorials, introductions, etc... You name it.

✨ For each week, when a collaborator contributes a project or fixes something important, we put the stars at the end of title of "Weekly Wiki" for more people be able to see their efforts👍.

Today is January 19th, and a brand new week has begun! Check out what Seeed Studio did last week!

Latest Wiki Launched

Robotics J501 Hardware and Getting Started

pir

The reComputer Robotics J501 is a high-performance edge AI carrier board designed for advanced robotics and industrial applications. Compatible with NVIDIA Jetson AGX Orin modules (32GB/64GB) in MAXN mode, it delivers up to 275 TOPS of AI performance.

reComputer R1225 LoRaWAN Gateway Overview

pir

reComputer R1225 is a powerful and flexible industry Raspberry Pi IoT LoRaWAN gateway & controller, CM4-powered, with AI capabilities. With 3*RS485, dual-ethernets, BACnet, and Modbus support, equipped with all the necessary features that a robust and reliable industrial edge IoT device needs. With compatibility with AI NPU accelerator, it's a perfect fit for remote access control, especially BMS, BAS, and iBMS.

XIAO ESP32-C5 With FreeRTOS

pir

FreeRTOS is an open source RTOS kernel that is pre-integrated into the Arduino ESP32 Core (which is built upon ESP-IDF). Thus, every Arduino sketch running on an ESP32 is actually utilizing FreeRTOS in the background. The FreeRTOS kernel is ported to all ESP chip architectures, including Xtensa and RISC-V (e.g., XIAO ESP32-C5). Therefore, this tutorial is written based on the Arduino framework to provide a more accessible development experience.

reComputer RS485 test

pir

This wiki applies to all reComputer devices with RS485 interfaces include reComputer R10/R11/R20/R21 and can be used to test whether the RS485 receiving and transmitting functions are working correctly.

Distributed llama.cpp on reComputer Jetson (RPC Mode)

pir

This wiki applies to all reComputer devices with RS485 interfaces include reComputer R10/R11/R20/R21 and can be used to test whether the RS485 receiving and transmitting functions are working correctly.

The Efforts of Contributor

Past Weekly wiki

Click here
Loading Comments...