Skip to main content

Weekly Wiki

Greetings​

This is Frank in Seeed Studio and welcome to the Seeed Studio weekly wiki! Each Monday, I will introduce you our latest wiki, including the ones related to our new products, the interesting projects published by Seeed Studio, and the tutorials, introductions, etc... You name it.

✨ For each week, when a collaborator contributes a project or fixes something important, we put the stars at the end of title of "Weekly Wiki" for more people be able to see their efforts👍.

Today is September 14th, and a brand new week has begun! Check out what Seeed Studio did last week!

Latest Wiki Launched​

XIAO IPS Displays with nRF52840​

The XIAO IPS Display series powered by the XIAO nRF52840 Plus comes in multiple screen sizes, each combining a compact display with onboard sensing, interaction, and battery management features for different application needs.

XIAO 0.96'' IPS Display (nRF52840)

XIAO 0.96 inch IPS Display

The 0.96'' model features an 80×160 IPS display, onboard PDM microphone, 6-axis IMU (LSM6DS3), two user buttons, and battery power management with percentage display, making it well suited for ultra-compact wearables, keychain gadgets, and portable sensor nodes.

XIAO 1.14'' IPS Display (nRF52840)

XIAO 1.14 inch IPS Display

The 1.14'' model features a 135×240 IPS display, onboard PDM microphone, 6-axis IMU, Grove I2C connector, three user buttons, and battery power management, making it suitable for wearable devices, portable instruments, and IoT prototypes.

XIAO 1.47'' IPS Touch Display (nRF52840)

XIAO 1.47 inch IPS Touch Display

The 1.47'' model features a 172×320 capacitive touch display, onboard PDM microphone, 6-axis IMU (LSM6DS3), MicroSD card slot, and battery power management, making it suitable for portable HMI applications, IoT dashboards, and interactive prototypes.

XIAO IPS Displays with ESP32-S3​

The XIAO IPS Display series powered by the XIAO ESP32-S3 Plus comes in multiple screen sizes, combining compact color displays with onboard sensing, interaction, battery monitoring, and Wi-Fi and Bluetooth connectivity for a wide range of connected applications.

XIAO 0.96'' IPS Display (ESP32-S3)

XIAO 0.96 inch IPS Display ESP32-S3

The 0.96'' model features an 80×160 IPS display, onboard PDM microphone, 6-axis IMU, two user buttons, I2C and I2S expansion pads, and battery voltage sensing, making it well suited for compact wearables, portable sensor dashboards, keychain gadgets, and wireless IoT prototypes.

XIAO 1.14'' IPS Display (ESP32-S3)

XIAO 1.14 inch IPS Display ESP32-S3

The 1.14'' model features a 135×240 IPS display, onboard PDM microphone, 6-axis IMU, Grove I2C connector, three user buttons, and battery voltage measurement, making it suitable for wearable devices, sensor dashboards, portable instruments, and connected IoT projects.

XIAO 1.47'' IPS Display (ESP32-S3)

XIAO 1.47 inch IPS Display ESP32-S3

The 1.47'' model features a 172×320 color display with capacitive touch, onboard PDM microphone, 6-axis IMU, MicroSD card slot, and battery voltage measurement, making it suitable for portable HMI applications, IoT dashboards, wearable devices, and interactive prototypes.

SenseCAP S1000 V2 CO₂ Calibration​

pir

This guide explains how to calibrate the CO₂ sensor on the SenseCAP S1000 V2, covering both ABC automatic baseline correction and target one-point calibration for different deployment environments.

The Efforts of Contributor​

Past Weekly wiki​

Click here
Loading Comments...