Weekly Wiki

Greetings
This is Frank in Seeed Studio and welcome to the Seeed Studio weekly wiki! Each Monday, I will introduce you our latest wiki, including the ones related to our new products, the interesting projects published by Seeed Studio, and the tutorials, introductions, etc... You name it.
✨ For each week, when a collaborator contributes a project or fixes something important, we put the stars at the end of title of "Weekly Wiki" for more people be able to see their efforts👍.
Today is August 11th, and a brand new week has begun! Check out what Seeed Studio did last week!
Latest Wiki Launched
Getting Started with reComputer Robotics

The reComputer Robotics J401 is a compact, high-performance edge AI carrier board designed for advanced robotics. Compatible with NVIDIA Jetson Orin Nano/Orin NX modules in Super/MAXN mode, it delivers up to 157 TOPS of AI performance. Equipped with extensive connectivity options—including dual Gigabit Ethernet ports, M.2 slots for 5G and Wi-Fi/BT modules, 6 USB 3.2 ports, CAN, GMSL2 (via optional expansion), I2C, and UART—it serves as a powerful robotic brain capable of processing complex data from various sensors. Pre-installed with JetPack 6 and Linux BSP, it ensures seamless deployment.
Getting Started with AI Assistant

The AI Assistant development kit, jointly created by Seeed Studio and STMicroelectronics. This is an development platform designed for cutting-edge edge AI applications. Centered around the high-performance STM32N657 MCU with its integrated ST Neural-ART AI accelerator, it perfectly blends powerful AI computing capabilities with the classic MCU advantages of low power consumption, a small form factor, and cost-effectiveness. The kit comes equipped with an onboard global shutter camera, an IMU sensor with an AI processing unit, a high-definition touchscreen, and a Wi-Fi module, offering a complete hardware and software solution for developing next-generation smart vision and voice interaction products.
Edge Impulse-Based Speech Recognition Using TinyML on ReSpeaker XVF3800 with XIAO ESP32S3

Unlock hands-free control with real-time voice command detection using a Keyword Spotting (KWS) system powered by TinyML. By combining the high-performance ReSpeaker XVF3800 microphone array with the efficient XIAO ESP32S3 and the Edge Impulse platform, we bring voice recognition to compact, low-power devices. Train, deploy, and listen—your device is always ready for your next command!
Getting Started with TRMNL 7.5" (OG) DIY Kit in Arduino

This guide focuses on programming the TRMNL DIY Kit using the Arduino framework, providing you with the essential knowledge to utilize its various hardware features.
Object Tracking with reComputer Jetson and PX4
reComputer Mini is a tiny AI computer powered by NVIDIA Jetson Orin Nano/Orin NX module,delivering up to 100 TOPS AI performance. Thanks to its compact design, it is highly suitable for being installed on drones to handle some AI tasks.This Wiki will show you how to use reComputer and px4 to achieve real-time target tracking on drone.
Existing Wiki Updated
The Efforts of Contributor
- Check on GitHub for more information.
- We will be really appreciate if you can share your ideas with us!
Past Weekly wiki
Click here
- weekly wiki on 2024.7.01st
- weekly wiki on 2024.7.08th
- weekly wiki on 2024.7.16th
- weekly wiki on 2024.7.22nd
- weekly wiki on 2024.7.29th
- weekly wiki on 2024.8.05th
- weekly wiki on 2024.8.12th
- weekly wiki on 2024.8.19th
- weekly wiki on 2024.8.26th
- weekly wiki on 2024.9.02nd
- weekly wiki on 2024.9.09th
- weekly wiki on 2024.9.16th
- weekly wiki on 2024.9.23rd
- weekly wiki on 2024.9.30th
- weekly wiki on 2024.10.07th
- weekly wiki on 2024.10.14th
- weekly wiki on 2024.10.21th
- weekly wiki on 2024.10.28th
- weekly wiki on 2024.11.04th
- weekly wiki on 2024.11.11th
- weekly wiki on 2024.11.18th
- weekly wiki on 2024.11.25th
- weekly wiki on 2024.12.02nd
- weekly wiki on 2024.12.09th
- weekly wiki on 2024.12.16th
- weekly wiki on 2024.12.23rd
- weekly wiki on 2024.12.30th
- weekly wiki on 2025.1.06th
- weekly wiki on 2025.1.13th
- weekly wiki on 2025.1.20th
- weekly wiki on 2025.1.27th
- weekly wiki on 2025.2.10th
- weekly wiki on 2025.2.17th
- weekly wiki on 2025.2.24th
- weekly wiki on 2025.3.03rd
- weekly wiki on 2025.3.10th
- weekly wiki on 2025.3.17th
- weekly wiki on 2025.3.24th
- weekly wiki on 2025.3.31st
- weekly wiki on 2025.4.07th
- weekly wiki on 2025.4.14th
- weekly wiki on 2025.4.21st
- weekly wiki on 2025.4.28th
- weekly wiki on 2025.5.05th
- weekly wiki on 2025.5.12th
- weekly wiki on 2025.5.19th
- weekly wiki on 2025.5.26th
- weekly wiki on 2025.6.02nd
- weekly wiki on 2025.6.09th
- weekly wiki on 2025.6.16th
- weekly wiki on 2025.6.23rd
- weekly wiki on 2025.6.30th
- weekly wiki on 2025.7.07th
- weekly wiki on 2025.7.14th
- weekly wiki on 2025.7.21st
- weekly wiki on 2025.7.28th
- weekly wiki on 2025.8.04th