Skip to main content

SenseCAP ONE Series Compact Weather Stations

Product Introduction

Today, data on localized weather, known as microclimates, is the new frontier for more precise and accurate weather forecasting. As a result, the collection of weather data is becoming increasingly smaller and gridded. In light of this, weather stations, which are the most convenient means of collecting weather data, are seeing a rise in demand.

SenseCAP ONE compact weather stations consist of several meteorological sensors that measure the following parameters: air temperature, relative humidity, barometric pressure, light intensity, rainfall, PM2.5, PM10, wind speed, wind direction, and CO2. By adopting a modular design, SenseCAP ONE makes it possible for you to conveniently integrate different combinations of sensors into one compact weather station according to your actual application needs.

Features

  • Multiple weather parameters to measure in one: air temperature, relative humidity, barometric pressure, light intensity, rainfall, PM2.5, PM10, wind speed, wind direction, and CO2.

  • Embedded with the electronic compass/magnetometer: enabling easy installation and you can choose to disable the electronic compass while orienting to the North manually.

  • Powerful Components Included: A 3m cable for the pole mount; integrated heaters that can be switched on in extreme weather; radiation shields are equipped to ensure accurate ambient measurement; ultrasonic wind speed & direction sensors without moving parts; optical rain gauge that is compact in size and user-friendly3m cable is included in the package for the pole mount

  • Industrial-level design: IP66 rated: waterproof, and dustproof, suitable for outdoor scenarios

  • Supported interface: RS485 (MODBUS-RTU) / SDI-12 In line with International Standards: CE and FCC certified. = Here is a chart that clearly demonstrates the appearance of SenseCAP ONEs and the parameters each product can measure.

RangeAccuracyResolution
Air Temperature-40 to 85°C±0.1°C0.01°C
Air Humidity0-100%RH±1.5%RH0.01%RH
Barometric Pressure300-1250hPa±50Pa10 Pa
Light Intensity0-200,000Lux±5% of reading5Lux
Wind Speed0-60m/s standard range
0-75m/s extended range
up to 80m/s withstand range
±0.3m/s(≤10m/s);
±3% (10m/s ~ 50m/s)
±5% (>50m/s)
0.1m/s
Wind Direction0-360°±3.0°0.1°
Rain0-200mm/h±10%0.2mm/0.02mm
PM2.50-1000μg/m³±10%@100-1000μg/m³
±10μg/m³ @0-100μg/m³
1μg/m³
PM100-1000μg/m³±15%@100-1000μg/m³
±15μg/m³ (0-100μg/m³)
1μg/m³
CO₂400-10000 ppm±(30+3% of reading) (400-5000ppm)
±10% of reading (5000-10000ppm)
1 ppm
Noise35-100dB±1.5dB0.1dB
Power Supply12V-24V (1W)
Heating Power Supply24V(3W)
Supported ProtocolsModbus-RTU(RS485), SDI-12 protocol
IP RatingIP66
Operating Temperature-40 to 85°C
Operating Humidity0-100%RH(non-condensing)

Description

We offer the SenseCAP S2100 LoRaWAN® Data Logger suitable for SenseCAP ONE series weather sensors. The data can be transmitted to the data logger and then to the public LoRaWAN® network server like Helium, TTN, etc.

We also provide the SenseCAP Sensor Hub 4G Data Logger (supporting solar power and DC wall power) that can be used with the SenseCAP ONE series weather sensor. The data can be transmitted to the Sensor Hub and then to the SenseCAP server or a private server. If you choose to use the SenseCAP server, we also provide an API for you to easily make your own applications.

Applications

General Specifications

Loading Comments...