Product Description
SenseCAP LoRaWAN® S2107 temperature Sensor measures temperature at the range of -50°C~300°C. A highly accurate temperature sensor PT1000 that can support temperature detection in wide temperature ranges and industrial scenarios. Pt1000 sensors (1000 ohm temperature sensors) are the most common type of platinum resistance thermometer. The S2107 supports a three-wire circuit for PT1000 sensors and allows for the connection of up to three sensors simultaneously. Direct contact temperature is an important indicator in many scenarios, especially in liquid detection, food monitoring, storage cold chain, industrial boilers, aquaculture solutions. The S2107 is specifically optimized for OTA with built-in Bluetooth, which enables quick setup and update. Benefiting from LoRa and IP66 design, this sensor features stability and reliability and can cover a long transmission range while keeping lower power consumption. Unlike wireline devices, it is battery-powered, reducing the workload and complexity of the deployment, and can be disassembled and installed in a few minutes.
Features
- Compatible with Worldwide LoRaWAN® Networks: Compatible with different types of LoRaWAN® gateways to enable fast connection with LoRaWAN® networks (support the universal frequency plan from 863MHz ~928MHz).
- Long Range & Battery powered: Ultra-wide-transmission range of 2km in urban scenes and 10km in line of sight scenes. Powered by easily replaceable standard Li-SOCl2 battery (type: ER34615) with Max.10 years of battery life.
- Designed to Use in Harsh Environments: -40℃ ~ 85℃ operating temperature and IP66-rated enclosure, suitable for outdoor use, high UV exposure, heavy rain, dusty conditions, etc.
- Simple Configuration and Calibration: SenseCAP provides a no-code experience that enables users to finish configuration and calibration through SenseCAP Mate APP.
- Local storage:When LoRaWAN network is disconnected, the device can locally store up to 2000 uplinking records.
Applications
- Liquid detection
- Food monitoring
- Storage cold chain
- Aquaculture solutions
Specifications
| Temperature | |
|---|---|
| Range | -50 to 300 ℃ (Other range customization contact sales) |
| Accuracy | ±0.5℃ |
| Resolution | 0.1℃ |
| General Parameters | |
| Product Model | S2107 |
| Microcontroller | Wio-E5 |
| Support Protocol | LoRaWAN v1.0.3 Class A |
| Built-in Bluetooth | App Tool to change parameters |
| LoRaWAN Channel Plan | IN865/EU868/US915/AU915/ AS923/KR920/RU864 * |
| Max Transmitted Power | 19dBm |
| Sensitivity | -136dBm@SF12 BW=125KHz |
| Communication Distance | 2 to 10 km (depending on gateway antenna and environments |
| IP Rating | IP66 |
| Operating Temperature | -40 to +85 °C (LoRa DTU);-50 to 200℃(Cable); -50 to 300℃ (Probe) |
| Operating Humidity | 0 to 100 %RH (non-condensing) |
| Device Weight | 360g |
| Cable Length | 3 meters |
| Certification | CE / FCC / RoHS / TELEC |
| Battery (Contained in equipment) | |
| Battery Life | Up to 10 years** |
| Battery Capacity | 19Ah (non-rechargeable) |
| Battery Type | Standard D-size SOCl2 Battery |
How to add 3 PT1000 sensors to S2107
Hardware preparation
Wire 3 PT1000 sensors as shown in the diagram

Software Preparation
Use SenseCAP Mate App to configure the PT1000 sensors.

Payload Decoder
Decoder Code
Please direct you to SenseCAP S210X Decoder
Data Parsing Example
Temperature Sensor measurement packet:

Packets sent when recovering from offline:

Battery Information for S2107:

SenseCAP Tech Support
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.