SenseCAP T2000 Tracker Introduction
Overview
SenseCAP T2000, an industrial-grade LoRaWAN® asset tracker, supports GNSS, Bluetooth and Wi-Fi positioning for reliable tracking across indoor and outdoor environments. It features IP67 protection(T2000-A/B models are now ATEX certified), a built-in 3-axis accelerometer that detects the motion status, and an anti-tamper button that triggers a top-priority alarm if the device is removed. The T2000-A and T2000-B support long-lasting battery operation, while the solar-powered T2000-C with a rechargeable battery ensures continuous outdoor use, making the series ideal for long-term, maintenance-free asset tracking.
![]()
| SenseCAP T2000-A | SenseCAP T2000-B | SenseCAP T2000-C | |
|---|---|---|---|
| Operating temperature | -40 ~ 85℃ | -40 ~ 85℃ | -20 ~ 60℃ (Charging: 0~45℃) |
| Power Supply | Built-in battery | Built-in battery | Built-in rechargeable battery + 0.5W Solar Panel |
| Battery Capacity | 8000mAh | 8000mAh | 4000mAh |
| Positioning Mode |
|
|
|
| Protection Rating |
|
|
|
Features
Device Interaction
The T2000 is designed with intuitive interactions for an excellent user experience.
![]()
Precise Tracking
The T2000 Series provides reliable and continuous asset tracking across diverse environments. It supports multiple positioning methods including GNSS, BLE, and Wi-Fi. It can automatically selects the appropriate method based on signal availability, enabling flexible and seamless monitoring in different deployment scenarios.
![]()
Outdoor GNSS Positioning
- High-performance GNSS module delivering meter-level accuracy (5–10 m)
- Supports global multi-constellation: GPS, BeiDou, Galileo and GLONASS
![]()
BLE & Wi-Fi Positioning
- Tracker scans the MAC addresses and RSSI of nearby Wi-Fi / Bluetooth signals
- Data is uploaded via LoRaWAN to the application server
- The application server calculates the real geographical location based on the MAC addresses and signal strengths (RSSI)
![]()
Long-Range LoRaWAN® Connectivity
Our devices achieve communication ranges of up to 9.6 km in open environments through LoRaWAN® technology. Engineered for harsh conditions, they deliver consistent and reliable data transmission even in remote locations, ensuring stable and continuous network connectivity for critical applications.
Years of Battery Life
T2000-A / T2000-B
Built with a 8000 mAh battery, allowing them to operate for over one year when using GNSS with hourly uplinks. With longer uplink intervals, their battery life can extend up to 7~9 years, providing long-term reliability for various deployment scenarios.
T2000-C (with Solar Panel)
Equipped with a 0.5 W solar panel and a 4000 mAh rechargeable battery, the T2000-C supports multi-year, low-maintenance operation under regular sunlight and moderate uplink intervals.
*Actual battery life varies with uplink interval, positioning mode, and deployment environment. Use the Battery Life Calculator for details.
Active Safety
- Anti-Tamper Alert: Once installed, the rear anti-tamper button remains engaged. The moment the device is removed, it instantly triggers a top-priority alarm to protect your core assets.
- Vibration & Movement Detection: Built-in 3-axis accelerometer, monitoring for suspicious activity in real-time, preventing incidents before they escalate.
- Instant Notifications: Delivers critical alerts directly to your phone within seconds, empowering you to act immediately.
Offline Data Storage
The device features robust local storage, capable of securely holding up to 1,000 data records. Even if the LoRaWAN network becomes temporarily unavailable, it continues logging data without interruption.
Assuming the device remains continuously out of LoRaWAN coverage,
- At an uplink interval of 1 hour, it can retain approximately up to 41 days of historical data.
- At an uplink interval of 12 hours, it can store over 500 days of historical data.
- At an uplink interval of 24 hours, it can retain more than 1000 days of historical data.
Once the device moves back into an area with LoRaWAN coverage, it will automatically transmit all previously stored records, ensuring that your data remains complete and never gets lost.
Multiple installation methods
The T2000 tracker offers versatile installation methods to suit diverse tracking needs. It can be securely mounted with screws, making it ideal for use on containers and trucks. For livestock monitoring, the device can be firmly secured with a strap. Additionally, it can be easily attached using a double-sided 3M sticker for quick and reliable placement.
All-in-One Software Platform Management
Seamlessly integrated with the SenseCraft App, providing an end-to-end solution from QR code activation and Bluetooth configuration to real-time map tracking, remote parameter setup, and alarm management.
![]()
Applications
SenseCAP T2000 Series Asset Trackers are the ideal solution for managing high-value, dynamic assets in outdoor environments. They are widely used in:
![]()
- Smart Agriculture: Tracking and scheduling large agricultural machinery like tractors and harvesters, recording working hours, and preventing theft; Monitoring the activity range of large livestock such as cattle and horses.
- Construction & Engineering: Anti-theft, location tracking, and utilization analysis of heavy machinery like excavators, bulldozers and cranes; Management of rental equipment such as generators.
- Logistics & Transportation: End-to-end tracking and security monitoring of international shipping containers, large trailers, railway freight cars, and cold chain cargo.
Specification
Model Specification
We provide three different solutions for users, and comes in three versions: A, B and C.
-
T2000-A/T2000-B: Designed for extreme environments with a robust 8000mAh built-in battery, and IP67-rated and ATEX protection. Both support GNSS and Bluetooth positioning, with the T2000-B offering expanded positioning capabilities through the addition of WiFi scanning technology.
-
T2000-C: Combining a 4000mAh rechargeable battery with a 0.5W solar panel for extended operational life. It supports GNSS and Bluetooth positioning and maintains reliable performance in temperatures from -20°C to 60°C, all while providing the same IP67 protection as the other models.
![]()
General Parameters
| Parameter | Specification |
|---|---|
| Product Model | T2000-A/B |
| LoRa Frequency Band | EU868, US915, IN865, AU915, AS923, KR920, RU864 |
| Positioning Method | GNSS: L76K GPS L1 C/A, QZSS L1: 1575.42 MHz GLONASS L1: 1602.5625 MHz BeiDou B1: 1561.098 MHz BLE: nRF52840 Bluetooth 5.0 [T1000-B Only] WiFi: ESP8684 Passive Scan |
| Power Supply | Primary Battery |
| Battery Type / Capacity | Li/SOCI2 (ER18505) / 8000mAh |
| Enclosure Material | PC+10% Glass Fiber |
| Protection Rating | IP67 |
| Dimensions | 117 × 65 × 30 mm |
| Weight | 180g |
| Certification | FCC, CE, ATEX |
| Parameter | Specification |
|---|---|
| Product Model | T2000-C |
| LoRa Frequency Band | EU868, US915, IN865, AU915, AS923, KR920, RU864 |
| Positioning Method | GNSS: L76K GPS L1 C/A, QZSS L1: 1575.42 MHz GLONASS L1: 1602.5625 MHz BeiDou B1: 1561.098 MHz BLE: nRF52840 Bluetooth 5.0 |
| Power Supply | 0.5W Solar Panel + Rechargeable battery |
| Battery Type / Capacity | Ternary lithium battery (INR18500np) / 4000mAh |
| Enclosure Material | PC+10% Glass Fiber |
| Protection Rating | IP67 |
| Dimensions | 117 × 65 × 30 mm |
| Weight | 180g |
| Certification | FCC, CE |
Tech Support & Product Discussion
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.