SenseCAP LoRaWAN S210X Series Sensor
SenseCAP S210X is a series of wireless LoRaWAN® sensors. It can cover a transmission range of 2km in urban scenes and 10km in line-of-sight scenes while keeping lower power consumption during the transmission process. Together with a replaceable battery that supports up to 10 years of usage and an industrial IP66 enclosure. It supports -40 ~ 85℃ operating temperature and can be deployed in harsh environments. SenseCAP S210X is compatible with LoRaWAN® V1.0.3 protocol and can work with LoRaWAN® gateway. Users can install the device, bind it using the QR code and configure the network, then data can be viewed from the SenseCAP portal, which supports popular IoT protocols such as HTTP and MQTT.

Features
- Compatible with Worldwide LoRaWAN® Networks: Compatible with different types of LoRaWAN® gateways to enable fast connection with LoRaWAN® networks (support the universal frequency plan from 863MHz ~928MHz).
- Long Range & Battery powered: Ultra-wide-transmission range of 2km in urban scenes and 10km in line of sight scenes. Powered by easily replaceable standard Li-SOCl2 battery (type: ER34615) with Max.10 years of battery life.
- Designed to Use in Harsh Environments: -40℃ ~ 85℃ operating temperature and IP66-rated enclosure, suitable for outdoor use, high UV exposure, heavy rain, dusty conditions, etc.
- Simple Configuration: SenseCAP provides a no-code experience that enables users to finish configuration with 4 steps through SenseCAP Mate APP.
IP 66: An IP Rating (also known as an Ingress Protection Rating or International Protection Rating) is a way of showing the effectiveness of electrical enclosures in blocking foreign bodies such as dust, moisture, liquids, and accidental contact.
SenseCAP Mate App: SenseCAP Mate APP is a powerful APP for data visualization and remote device management.
How to Select Gateway and LoRaWAN® Network Server
LoRaWAN network coverage is required when using sensors, there are two options.

How to Use the Sensor

Architecture