SenseCAP S2120 8-in-1 LoRaWAN Weather Sensor
SenseCAP S2120 battery-powered 8-in-1 LoRaWAN weather sensor measures air temperature, humidity, wind speed, wind direction, rainfall, light intensity, UV index, and barometric pressure. It enables low maintenance cost for its ultra-low power consumption, reliable performance, built-in Bluetooth, and app service for OTA configuration and remote device management. It supports multi-scenario applications like backyard, gardens, smart agriculture, meteorology, smart city, etc. SenseCAP S21XX is compatible with LoRaWAN® V1.0.3 protocol and can work with LoRaWAN® gateway.
LoRaWAN® gateways can provide LoRaWAN® network coverage which is required when using such sensors. S210X can be connected to different LoRaWAN® gateways while what Seeed provides offers you a seamless user experience.
Helium Network: Sensors work in areas covered by Helium Network (Check on Helium Explorer). You can check the SenseCAP M1 and SenseCAP M2.
LoRaWAN Network: Sensors work in LoRaWAN® networks, like The Things Network, Loriot, Chirpstack, etc. You can check the SenseCAP Outdoor Gateway and the SenseCAP M2 Multiplatform Gateway.
Application
-
Backyard and Garden: Measure air temperature and humidity, rainfall, UV index, etc. in the backyard and garden to protect your family.
-
Smart Agriculture: Enable farmers to obtain climate data and information in time, take scientific management measures into production, and improve agricultural production capacity and level.
-
Meteorology: Support applications in the professional meteorological field, for example, timely reflects the changes of various abnormal meteorological conditions in the field of traffic and transportation to provide real-time scientific basis data for traffic management departments.
-
Urban Weather: Provide real-time data for urban squares, parks, scenic spots, golf courses, and other urban areas.
Field Deployment
Photo Credits: Ted Urbaniak, Mapping Network, Nibiaa
Specification
LoRaWAN Frequency
Note: No Frequency limitation. Weather stations can be switched to other frequency plans at any time.
S2120 is manufactured to support the universal frequency plan from 863MHz ~928MHz in one SKU. That is to say, it can support the frequency plans below:
Frequency Plan | Common Name | Sub-band |
---|---|---|
EU863-870 | EU868 | ___ |
US902-928 | US915 | Sub-band from 1 to 8 |
AU915-928 | AU915 | Sub-band from 1 to 8 |
AS923 | AS923 | AS923_1, AS923_2, AS923_3, AS923_4 |
IN865-867 | IN865 | ___ |
KR920-923 | KR920 | ___ |
RU864-867 | RU864 | ___ |
The frequency plan setting is none by default and it will not transmit RF signal until it has been set by App via Bluetooth at the first power-up. And it can be changed to other frequency plans at any time.
Partlist
ECCN/HTS
HSCODE | 9031809090 |
---|---|
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
CE | 1 |
---|---|
EU DoC | 1 |
FCC | 1 |
ROHS | 1 |
UK DoC | 1 |