Liquid Level Sensor
Product Description
The Liquid Level Sensor measures the height of water or other liquid and converts it to the voltage signal. It works with a data logger or other devices that have analog voltage input ports.
The Liquid Level Sensor has a built-in silicon piezoresistive core that features high sensitivity. The internal chip converts the millivolt signal into a standard voltage signal, which can be connected to a computer, a control instrument, or a PLC.
It's small-size and lightweight, easy to install. With a sealed stainless steel probe, it can work in water, oil, and mild-corrosive environments. The sensor has high anti-vibration and anti-impact performance. It can be widely used in process control, aviation, aerospace, automobile, medical equipment, HVAC, and other applications.
Features
- High-performance: anti-interference and long-term stability
- Robustness: anti-corrosion, durable and stable
- User-friendly: anti-blocking design, easy to clean
- Widely-applicable: 0.5~4.5V transmission output, can work with digital displays, PLC, inverters, recorders and other instruments
- Industry-grade: IP68 rating, durable and waterproof, suitable for outdoor severe environments
- Certifications: FCC, CE, and RoHS
Applications
- Reservoir detection
- Pool pump station
- River monitoring
- Marine monitoring
- Lake monitoring
- Sewage treatment
- Deep well level monitoring
- Tank level monitoring
Specifications
Measurement Range | 0 ~ 5 meters |
Cable Length | 5.3 meters |
Output Signal | 0.5 ~ 4.5V |
Accuracy | ± 0.25%F.S |
Zero Temperature Drift | ± 0.03%F.S/℃ |
Sensitivity Temperature Drift | ± 0.03%F.S/℃ |
Long-term Stability | ≤0.2%F.S/year |
Response Time | 5ms( (≤90%F.S) |
Measurement Liquid | Slight corrosive liquid (water, edible oil, etc.) |
Power Supply | 5V DC |
Overload Capacity | 200%F.S |
Compensation Temperature | -10℃ ~ +70℃ |
Medium Temperature | -40℃ ~ +80℃ |
Storage Temperature | -40℃ ~ +85℃ |
Material | 304 stainless steel shell, 316L stainless steel core, special rubber-insulated cable. |
IP Rating | IP68 |
Device Weight | 670g |
Certifications | CE, FCC, RoHS |