Use IMX477 Camera with A603 Jetson Carrier Board
Jetpack 5.1.2
If you need to use the IMX477 camera, please download this driver package and follow this tutorial to reflash the Jetpack system.
Please note that you need to use the BSP for JP5.1.2 .
Jetpack 6.0
If you need to use the IMX477 camera, please download this driver package and follow this tutorial to reflash the Jetpack system.
Please note that you need to use the BSP for JP6.0 .
After the system flashing is completed, connect the CSI camera and use the following command to start the camera:
nvgstcapture-1.0 --sensor-id=0

Jetpack 6.2
If you need to use the IMX477 camera, please download this driver package and follow this tutorial to reflash the Jetpack system.
Please note that you need to use the BSP for JP6.2 .
Tech Support & Product Discussion
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.