Skip to main content

Getting Started with Wio Lite AI

Wio Lite AI is a microcontroller vision development tool based on the STM32H725AE chip which is an Arm® Cortex®-M7 32-bit 550 MHz high-performance microprocessor. The Single board is equipped with 16MB SPI NOR flash, 8MB PSRAM, dual-band 2.4GHz/5GHz Wi-Fi and Bluetooth 5.1. Also, there are 2-million-pixel DCMI camera and a 2.8-inch resistive touch screen RGB LCD in this kit, which makes it easy to apply into a vision project just out-of-box.

ST provides very detailed information on the use of this product. If you want to learn how to use this product, please download the following information for study and reference.

Tech Support & Product Discussion

.

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.