Skip to main content

BC03 Indoor Bluetooth Beacon Introduction

SenseCAP BC03 Indoor Bluetooth Beacon is a small wireless device that transmits Bluetooth signals at regular intervals. These signals can be detected by Bluetooth-enabled devices, such as SenseCAP T1000 Tracker, SenseCAP T2000 Tracker, allowing them to determine their proximity to the beacon, building a location-based solution for indoor positioning, asset tracking and other applications, which enabling proximity detection and meter-level indoor positioning.

BC03


Version Comparison

Version Comparison

Bluetooth Indoor Positioning System

GPS works well outdoors, but its performance is limited indoors. By deploying BC03 Bluetooth beacons in indoor environments, SenseCAP trackers can scan beacon signals and estimate distances based on RSSI values. Combined with positioning algorithms, this enables meter-level indoor positioning accuracy (approximately 2–3 meters).

Typical application scenarios include:

  • Asset tracking
  • Personnel positioning
  • Route analysis
  • Indoor navigation

The solution can be integrated into cloud platforms, mobile applications, and mini-programs.

Indoor Positioning

We provide a open-source Bluetooth indoor positioning system designed to work seamlessly with SenseCAP BLE Beacons and SenseCAP LoRaWAN Trackers. This solution is fully open-source and customizable, allowing users to build, modify, and integrate their own backend services based on our GitHub repository.

Indoor Positioning System

tip

Check Indoor Positioning System for more details.

Features


  • Bluetooth® LE 5.0
  • Ultra-low power consumption: Replaceable lithium battery, more than 5 years battery life (0 dBm / 500 ms, default configuration)
  • Long-distance transmission: Up to 130 m in open areas
  • Simple Installation:Pull out the insulating film and it can be pasted and installed, reducing construction costs.
  • UV Protection: Suitable for UV-sterilization lamps and similar scenarios, without altering appearance.
  • Flexible configuration: Advertising interval and transmit power configurable
  • High compatibility: Compatible with iOS 7.0+ and Android 4.3+
  • Optional accelerometer support: Reserved PCBA footprint for motion or vibration detection

info

BC03 has a high-gain omni-directional BLE antenna, low-ower consumption, and user interaction:

  • Enhanced Beacon Broadcasting Capability Optimized BLE advertising stability and RSSI consistency, improving indoor positioning accuracy and robustness in complex environments.
  • Antenna Design Excellent radiation efficiency and directional consistency, onboard antenna, thus achieving a longer communication range and more stable communication without precise adjustment of the installation direction.
  • Longer Battery Life Further optimized low-power design. Under the same configuration (0 dBm / 500 ms), BC03 achieves large-scale and long-term deployment.
  • LED Status Added A blue LED provides intuitive device status feedback during power-on and operation, display the device's power-up and upgrade status.

Specification

General Specification

ItemDescription
MaterialABS(Anti-UV)
ColorWhite
IP RatingNone
Dimension(L*W*H)Φ50*20.5mm
Weight~45 g (including battery)
BatteryLithium-ion battery, 2400 mAh
ChipnRF52 series
Bluetooth VersionBLE 5.0 (backward compatible with BLE 4.1)
Bluetooth ProtocoliBeacon
SensorsAccelerometer (optional)
LED1 × Blue LED
AppSenseCraft APP
Working Temperature-20 ~ 60 °C
Battery Life> 5 years (0 dBm / 500 ms in default configuration)

Default Broadcast Parameters

ParameterDefault Value
UUID5EEEDBCA-AC02-43B0-B0CF-C6EB07647825
MajorAutomatically assigned from the device MAC address (lower 2 bytes)
MinorAutomatically assigned from the device MAC address (upper 2 bytes)
Measured Power-59 dBm
Tx Power-40 ~ +4dBm (default 0dBm)
Advertising Interval20ms ~ 30s (default 500ms)
Password12345678
Device Name03

Compatibility Information

SystemDevices
BLEBLE 4.1+
iOS 7.0+iPhone 4S, iPhone 5/5C/5S, iPhone 6/6Plus/6S/6S Plus, iPhone 7/7Plus, iPad mini/mini2/4/Air/Pro, etc.
Android 4.3+Samsung, XIAOMI, HUAWEI, ONEPLUS, vivo, OPPO, etc.

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...