Skip to main content

RS485 Vision AI Camera

Supported Software Overview​

Hadware Overview​

Introduction​

The Seeed Studio RS485 Vision AI Camera is an intelligent device that combines an ESP32-C3 MCU (Seeed Studio XIAO) with a Himax WiseEye2 HX6538 processor, featuring dual-core Arm Cortex-M55 and an integrated Ethos-U55 neural processor. This advanced camera delivers high-performance AI recognition at 480×480 resolution and 10 FPS, while maintaining low power consumption through flexible options for transmitting inference results. With its standard Modbus RS485 interface, it seamlessly integrates with industrial systems and supports both LoRaWAN and 4G connectivity through SenseCAP DTUs or other standard RS485 DTU devices. Protected by an IP66-rated enclosure, it withstands harsh environmental conditions, making it ideal for both indoor and outdoor applications. The camera excels in various computer vision tasks including headcount, object detection, and classification. Users can deploy models from over 300 pre-trained models or train custom models on the no-code SenseCraft AI platform, while AI models in TensorFlow and PyTorch frameworks are supported. Privacy concerns are addressed through its design to transmit only inference results, with optional Wi-Fi keyframe transmission when needed.

Equipment Preparation​

RS485 Vision AI Camera

Feature​

  • Powerful Visual AI Processing Capability: local inference up to 480*480 10FPS with WiseEye2 HX6538 processor featuring dual-core Arm Cortex-M55 and integrated Arm Ethos-U55 neural network uni.

  • Edge Computing for High Data Security: local image inference, send only the final result, suitable for applications requiring limited data transmission and high data privacy.

  • Multi-Functional AI Models: shipped with 3 built-in models of human detection, people count, and meter reading, and it also easy to deploy public AI models or train customized AI models on SenseCraft AI with a few clicks. Support TensorFlow and PyTorch frameworks.

  • Multi-Transmission Protocols: Supports transmitting inference results via standard RS485 protocol; connect with SenseCAP S2100/ 4G Sensor Hub DTU to get the results via LoRaWAN or 4G. Also supports transmiting keyframes via Wi-Fi.

  • Dust and Water Resistance: IP66-rated protection ensures stable long-term deployment in indoor and outdoor environments.

  • Model Management via SenseCraft App: Configure and switch between pre-installed AI models with just a few taps. Easily adjust Model Confidence Thresholds to optimize performance for your specific use case.

Specification​

Product ModelS-VA-01B
Current Input1A
Voltage Input5V/12V
MicrocontrollerVision AI: Himax-6538
Network: XIAO ESP32C3
Camera

Lens size: “1/4"
Focal length: 3.4 mm (adjustable)
Resolution: 2592 × 1944 pixels
Pixel size: 1.4 µm × 1.4 µm
Maximum frame rate: 1080p @ 30 fps, 720p @ 60 fps
FOV: 62°

Model Execution and Inference480 * 480 >10 fps
Modbus RS485

Chip:TP8485E, half-duplex transceiver RS485 Modbus-RTU Protocol
Terminal Connection: Terminal Connection: 3-pin terminal for signal wire and 3-pin terminal for power
Transmission Range:Transmission Range: up to 1200 meters (varies on environment)
Transmission Speed: Transmission Speed: 250k bps (Max)

Compatibility

Modbus RS485 DTU
SenseCAP Sensor Hub 4G DTU
SenseCAP S2100 LoRaWAN DTU

Memory8GB MicroSD card (Class 10)
IP RatingIP66
Operating Temperature0 - 70 °C
Operating Humidity0 - 100 %RH (non-condensing)
Device Size180mm75mm70mm
Device Weight439g
Cable Length2 meters

Pinouts Diagram​

According to the picture below, the different wire colors of A1102 correspond to different pin functions. The specific pin functions are as follows:

Find the function that corresponds to datalogger to connect

tip

If you access 5v, you don't need to access 12v, 12v and 5v choose one of the voltage supply, remember not to use together!

Software Overview​

Deployment of factory AI models​

Software Workflow​

Step 1 : After logging into the app, click on “User” in the box below, and then find the settings of the Bluetooth-connected device.

Step 2 : Check the device “RS485 Vision AI Camera”.

Step 3 : Scanning after powering up the RS485 Vision AI Camera

Step 4 : Click “AI Model” to view the factory-set AI model and deploy the type you want.

Step 5 : If you need to bind the “DataLogger”, please enter the corresponding SN number, if you do not set the “confidence” you need, click on “Preview”, you can go to the image sensor to collect the picture.

Step 6 : Show picture

Congratulations on successfully using the RS485 Vision AI V2 device on the SenseCraft APP!🎉

Custom AI Models with SenseCraft AI​

If you want to customize your model, we'll walk you through how to use SenseCraft AI to deploy your favorite machine learning model on the RS485 Vision AI Camera device to personalize features and applications.

Hardware Workflow​

Connect the Type-C port to the Vision AI V2 to your computer according to the following instructions

Software Workflow​

Step 1 . Open SenseCraft AI and navigate to Models > Model Library.

Step 2 . Find the “SenseCAP A1102” in the Supported Devices section. Here you need to find the device model that corresponds to the adapted model.

Step 3 . Here we choose the model of “Face Detection” on page 31 as an example demo.

Step 4 . Once inside the model, find the “Deploy Model” option.

Step 5 . Find the Connect Device and the corresponding option “SenseCAP A1102”.

Step 6 . Once inside, plug in your A1102 device and find the corresponding serial port to connect to.

Step 7 . Finally we can see the model burned in and display the corresponding results

Confidence:

  • Confidence refers to the level of certainty or probability assigned by a model to its predictions.

IoU:

  • IoU is used to assess the accuracy of predicted bounding boxes compared to truth bounding boxes.

At this point, we have successfully deployed the model we need on the RS485 Vision AI Camera device Next, we proceed to the next step of the operation!

XIAO Reading Data​

To read data from burn-in models via XIAO, please go to this wiki, which explains in detail how to read Vision AI V2 data via XIAO.

Transmission Data RS485​

Connection Schematic​

tip

If you access 5v, you don't need to access 12v, 12v and 5v choose one of the voltage supply, remember not to use together!

Once you have successfully connected according to the diagram above, click on this wiki link for a more detailed explanation of how to use the code to drive the

Resources​

Tech Support & Product Discussion​

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...