Grove-Color Sensor V3.0 - I2C interface

Description
It is a sensor to measure the color chromaticity of ambient light or the color of objects. With the synchronization input pin, an external pulsed light source can provide precise synchronous conversion control.
Features
- Color Detection: Measures red, green, blue, and white light components.
- I2C Interface: Easy integration with microcontrollers via I2C for data access.
- Supply Voltage: Operates at 3.3V or 5V.
- Synchronization: Can work with an external pulsed light source for accurate readings.
- Compact Design: Small form factor for easy integration into various projects.
- Low Power Consumption: Ideal for battery-operated devices.
Specification
| Parameter | Value/Range |
|---|---|
| Color Channels | Red, green, blue, and clear (white) |
| Supply Voltag | 3.3V to 5V |
| Interface | I2C |
| Resolution | 16-bit color data output |
| Operating Temperature Range | -40°C to +85°C |
| Current Consumption | 200μA |
| Selectable maximum detection range | 515.4, 1031, 2062, 4124, 8248, or 16 496 lux with highest sensitivity 0.007865 lux/step |
Getting Started
indication diagram

Hardware
Step 1. Prepare the below stuffs:
- Play with Arduino
| Seeeduino V4.2 | Base Shield | Grove - Color Sensor V3.0 |
|---|---|---|
![]() | ![]() | ![]() |
| Get One Now | Get One Now | Get One Now |
- Connect Grove with Arduino

- Play with XIAO ESP32 Series
| Seeed Studio Grove Base for XIAO | XIAO ESP32-S3 | Grove - Color Sensor V3.0 |
|---|---|---|
![]() | ![]() | |
| Get One Now | Get One Now | Get One Now |
- Connect Grove with XIAO ESP32S3

Two different combinations, but using the same code.
Software
- Step 1. DownLoad Library
Install the VEML6040 library.
- Step 2. Copy the code into Arduino IDE and upload.
#include "Wire.h"
#include "veml6040.h"
VEML6040 RGBWSensor;
void setup() {
Serial.begin(9600);
Wire.begin();
if(!RGBWSensor.begin()) {
Serial.println("ERROR: couldn't detect the sensor");
while(1){}
}
RGBWSensor.setConfiguration(VEML6040_IT_320MS + VEML6040_AF_AUTO + VEML6040_SD_ENABLE);
delay(1500);
Serial.println("Vishay VEML6040 RGBW color sensor auto mode example");
Serial.println("CCT: Correlated color temperature in \260K");
Serial.println("AL: Ambient light in lux");
delay(1500);
}
void loop() {
Serial.print("RED: ");
Serial.print(RGBWSensor.getRed());
Serial.print(" GREEN: ");
Serial.print(RGBWSensor.getGreen());
Serial.print(" BLUE: ");
Serial.print(RGBWSensor.getBlue());
Serial.print(" WHITE: ");
Serial.print(RGBWSensor.getWhite());
Serial.print(" CCT: ");
Serial.print(RGBWSensor.getCCT());
Serial.print(" AL: ");
Serial.println(RGBWSensor.getAmbientLight());
delay(400);
}
- Step 3. Open the serial port to view the printed content.
When I placed the color sensor on the white area of our viewer, we opened the serial port and found that the value of WHITE was the highest


Resources
- [SCH] Grove_Color_Sensor Reference Information
- [Datasheet] VISHAY_VEML6040A3OG_Datasheet.PDF
Tech Support & Product Discussion
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.