Skip to main content

HighTorque Motor Control Complete Guide

High-performance HighTorque motor control baseline with implementations in Python, C++, Rust, and Arduino

License Platform Language

📋 Table of Contents


🎯 Project Overview

What are HighTorque Motors?

Hightorque motors are brushless DC motor systems designed specifically for robotics applications, supporting CAN bus communication, suitable for:

  • 🤖 Humanoid Robots - Joint control
  • 🦾 Robotic Arms - Precision positioning
  • 🚗 Mobile Robots - Wheel drive
  • ⚙️ Automation Equipment - Servo control

Supported Motor Models

ModelTorqueMax SpeedReduction RatioApplication
5046_2017 Nm50 rad/s20:1General joints
4538_1917 Nm44 rad/s19:1Lightweight joints
5047_3660 Nm50 rad/s36:1Heavy-duty applications
5047_0917 Nm33 rad/s9:1High-speed applications

Core Features

  • CAN Bus Communication - Support for multi-parallel motors
  • High-Precision Control - Position/Velocity/Torque triple-loop control
  • Real-time Feedback - Status monitoring and data collection
  • Safety Protection - Over-current/over-voltage/over-temperature protection
  • Multi-language SDK - Python/C++/Rust/Arduino support

🔧 Hardware Preparation

Required Hardware List

  1. HighTorque Motor - At least 1
  2. CAN Adapter - USB-to-CAN or PCIe CAN card
  3. CAN Cable - Twisted pair shielded cable
  4. 120Ω Termination Resistor - One at each end of the bus
  5. Power Supply - 24V or 48V DC power supply
  6. Development Host - Linux system (Ubuntu 20.04+ recommended)

Hardware Connection Diagram

[Linux Host] ←USB→ [CAN Adapter] ←CAN_H/CAN_L→ [Motor1]

[120Ω Resistor]

[Motor2]

Connection Steps

  1. Connect CAN Adapter to host USB port
  2. Connect CAN Bus:
    • CAN_H ←→ CAN_H (all devices)
    • CAN_L ←→ CAN_L (all devices)
    • GND ←→ GND (common ground connection)
  3. Install Termination Resistors:
    • Install one 120Ω resistor at each end of the bus
    • If only 2 devices, install one in each device
  4. Connect Motor Power:
    • Red wire: +24V/+48V
    • Black wire: GND
    • Yellow wire: CAN_H
    • Green wire: CAN_L

💻 Software Environment Setup

System Requirements

  • Operating System: Ubuntu 18.04+ / CentOS 7+ / Debian 10+
  • Kernel Version: Linux 4.15+ (SocketCAN support)
  • Architecture: x86_64 / ARM64

Universal Dependencies Installation

# Update system packages
sudo apt update && sudo apt upgrade -y

# Install basic tools
sudo apt install -y build-essential git cmake make

# Install CAN tools
sudo apt install -y can-utils

# Install Python development environment
sudo apt install -y python3 python3-pip python3-dev

# Install Rust (if needed)
curl --proto '=https' --tlsv1.2 -sSf https://sh.rustup.rs | sh
source ~/.cargo/env

Clone Project

# Clone official SDK
git clone https://github.com/Seeed-Projects/HighTorque_Control ~/HighTorque_Control
pushd ~/HighTorque_Control

# Check project structure
ls -la
# Should see: python/ cpp/ rust/ arduino/ directories

🌐 CAN Bus Configuration

1. Load CAN Kernel Modules

# Check if modules are loaded
lsmod | grep can

# If not loaded, load manually
sudo modprobe can
sudo modprobe can_raw
sudo modprobe can_dev

2. Configure CAN Interface

# Shut down interface (if already open)
sudo ip link set can0 down

# Configure CAN interface parameters
sudo ip link set can0 type can bitrate 1000000 restart-ms 100

# Start interface
sudo ip link set can0 up

# Check interface status
ip -details link show can0

3. Verify CAN Communication

# Terminal 1: Monitor CAN messages
candump can0

# Terminal 2: Send test message
cansend can0 123#DEADBEEF

# If you see messages, configuration is successful

4. Set Auto-start on Boot

# Create configuration file
sudo tee /etc/network/interfaces.d/can0 << EOF
auto can0
iface can0 inet manual
pre-up ip link set can0 type can bitrate 1000000 restart-ms 100
up ip link set can0 up
down ip link set can0 down
EOF

# Make configuration effective
sudo systemctl restart networking

Troubleshooting

# Check interface permissions
sudo usermod -a -G dialout $USER
# Log out and log back in for effect

# Check device permissions
ls -la /dev/can*
# If no devices, check if driver is loaded correctly

# Check baud rate setting
ip -details link show can0 | grep bitrate

🐍 Python Complete Usage Guide

1. Environment Preparation

cd python

# Install Python dependencies
pip install -r requirements.txt

# Manual dependency installation (if requirements.txt doesn't exist)
pip install python-can==4.3.1 numpy matplotlib

2. Motor Scanning - Discover Connected Motors

# Basic scan (scan IDs 1-14)
python3 can_motor_scanner.py

# Specify scan range
python3 can_motor_scanner.py --start 1 --end 10

# Specify CAN channel
python3 can_motor_scanner.py --channel can0

# Detailed information mode
python3 can_motor_scanner.py --detailed

# Continuous monitoring mode (monitor for 30 seconds)
python3 can_motor_scanner.py --monitor 30

# Test single motor communication
python3 can_motor_scanner.py --test 1

# Save scan report
python3 can_motor_scanner.py --save scan_report.txt

Expected Output:

Initializing can0 @ 1000000bps...
✅ CAN interface connected successfully
==================================================
Starting motor ID scan (range: 1-14)...
Timeout: 0.05s per motor
Press Ctrl+C to stop at any time
==================================================
Scanning ID 1... ✅ [Response] Found motor ID: 1 (CAN ID: 0x8001)
Scanning ID 2... No response
Scanning ID 3... ✅ [Response] Found motor ID: 3 (CAN ID: 0x8003)
...
==================================================
✅ Scan completed, online motor list: [1, 3]
Total: 2 motors

3. Speed Control - Control Motor Rotation Speed

# Basic speed control (control motor ID=1)
python3 velocity_acceleration_control.py --motor_id 1

# Specify CAN channel
python3 velocity_acceleration_control.py --motor_id 1 --channel can0

# Specify baud rate
python3 velocity_acceleration_control.py --motor_id 1 --bitrate 1000000

Interactive Control Example:

Motor 1 started! Use control commands:
- Speed: +number (e.g.: +5.0, -2.5)
- Acceleration: anumber (e.g.: a10.0)
- Stop: stop
- Query status: status
- Exit: quit

> +5.0 # Set forward 5.0 rad/s
> a8.0 # Set acceleration 8.0 rad/s²
> stop # Smart stop
> status # Query current status
> quit # Exit program

4. Position Control - Control Motor Angle

# Interactive position control
python3 angle_stream_control.py --motor_id 1 --mode interactive

# Sine wave test
python3 angle_stream_control.py --motor_id 1 --mode sine --amplitude 1.57 --frequency 0.5

# Step test
python3 angle_stream_control.py --motor_id 1 --mode step --target 1.57

# Multi-position test
python3 angle_stream_control.py --motor_id 1 --mode multi

Interactive Control Example:

Motor 1 connected and enabled!
Use control commands:
- Position: pvalue (radians, e.g.: p1.57, p-0.5)
- Torque: tvalue (Nm, e.g.: t2.0, t-1.5)
- Stop: stop
- Exit: quit

> p1.57 # Rotate to 90 degree position
> t2.0 # Set 2Nm torque
> stop # Stop motor
> quit # Exit program

5. Python Code Examples

Motor Scanning Code

#!/usr/bin/env python3
from can_motor_scanner import LivelyMotorScanner

def main():
# Create scanner
scanner = LivelyMotorScanner(channel='can0', bitrate=1000000)

# Connect CAN bus
if not scanner.connect():
print("CAN connection failed!")
return

try:
# Scan motors
found_motors = scanner.scan_range(start_id=1, end_id=14)

if found_motors:
print(f"Found motors: {found_motors}")

# Get detailed information
for motor_id in found_motors:
info = scanner.get_motor_info(motor_id)
if info:
print(f"Motor{motor_id}: Mode={info.get('mode_name', 'Unknown')}")
else:
print("No motors found")

finally:
scanner.disconnect()

if __name__ == "__main__":
main()

Speed Control Code

#!/usr/bin/env python3
from velocity_acceleration_control import MotorVelAccController

def main():
# Create controller
controller = MotorVelAccController(channel='can0', motor_id=1)

# Connect and enable motor
if not controller.connect():
print("Connection failed!")
return

controller.enable_motor()
controller.start_control()

try:
# Set speed and acceleration
controller.set_velocity(5.0) # 5 rad/s
controller.set_acceleration(10.0) # 10 rad/s²

# Run for 10 seconds
import time
time.sleep(10)

# Smart stop
controller.emergency_stop()

finally:
controller.disable_motor()
controller.disconnect()

if __name__ == "__main__":
main()

⚡ C++ Complete Usage Guide

1. Environment Preparation

cd cpp

# Compile all programs
make clean
make

# Or compile single program
make can_motor_scanner
make velocity_acceleration_control
make angle_stream_control

2. Motor Scanning

# Scan motor IDs 1-5
./can_motor_scanner 1 5

# Scan all possible IDs
./can_motor_scanner 1 14

Expected Output:

Initializing CAN0 @ 1000000bps...
✅ CAN interface connected successfully
Starting motor ID scan (1-5)...
Scanning ID 1... ✅ Found motor ID: 1 (CAN ID: 0x8001)
Scanning ID 2... No response
Scanning ID 3... ✅ Found motor ID: 3 (CAN ID: 0x8003)
Scanning ID 4... No response
Scanning ID 5... No response
Scan completed! Online motors: [1, 3]

3. Speed Control

# Control motor ID=1
./velocity_acceleration_control 1

# Control specified ID motor
./velocity_acceleration_control 3

Control Commands:

  • +number - Set forward speed
  • -number - Set backward speed
  • anumber - Set acceleration
  • stop - Smart stop
  • quit - Exit program

4. Position Control

# Interactive mode
./angle_stream_control 1 interactive

# Sine wave mode
./angle_stream_control 1 sine

# Step mode
./angle_stream_control 1 step

# Multi-position mode
./angle_stream_control 1 multi

5. C++ Code Examples

Motor Scanning Code

#include "can_motor_scanner.h"

int main() {
// Create scanner
LivelyMotorScanner scanner("can0", 1000000);

// Connect CAN bus
if (!scanner.connect()) {
std::cerr << "CAN connection failed!" << std::endl;
return 1;
}

// Scan motors
std::vector<int> found_motors = scanner.scan_range(1, 14);

if (!found_motors.empty()) {
std::cout << "Found motors: ";
for (int id : found_motors) {
std::cout << id << " ";
}
std::cout << std::endl;
} else {
std::cout << "No motors found" << std::endl;
}

scanner.disconnect();
return 0;
}

Compile and run:

g++ -o scan_example scan_example.cpp -lcan
./scan_example

🦀 Rust Complete Usage Guide

1. Environment Preparation

cd rust

# Check if Rust is installed
rustc --version

# Compile release version
cargo build --release

# Or use Makefile
make

2. Motor Scanning

# Scan specified range
./target/release/can_motor_scanner --start-id 1 --end-id 5

# Complete scan
./target/release/can_motor_scanner --start-id 1 --end-id 14

# Specify CAN channel
./target/release/can_motor_scanner --channel can0 --start-id 1 --end-id 5

3. Speed Control

# Basic speed control
./target/release/velocity_acceleration_control --motor-id 1

# Specify channel
./target/release/velocity_acceleration_control --motor-id 1 --channel can0

4. Position Control

# Interactive mode
./target/release/angle_stream_control --motor-id 1 interactive

# Sine wave mode
./target/release/angle_stream_control --motor-id 1 sine --amplitude 1.57

# Step mode
./target/release/angle_stream_control --motor-id 1 step --target 1.57

5. Rust Code Examples

Motor Scanning Code

use livelybot_motor_sdk::{LivelyMotorController, CanFrame};

fn main() -> Result<(), Box<dyn std::error::Error>> {
// Create controller
let mut controller = LivelyMotorController::new("can0")?;

// Connect CAN bus
controller.connect()?;

// Scan motors
let mut found_motors = Vec::new();

for motor_id in 1..=14 {
if controller.ping_motor(motor_id)? {
println!("✅ Found motor ID: {}", motor_id);
found_motors.push(motor_id);
} else {
println!("❌ Motor ID: {} No response", motor_id);
}
}

println!("Scan completed, found {} motors", found_motors.len());

Ok(())
}

Compile and run:

# Save as scan_example.rs
rustc --extern livelybot_motor_sdk=target/release/liblivelybot_motor_sdk.rlib scan_example.rs
./scan_example

📡 Protocol Detailed Explanation

CAN Frame Format

  • Frame Type: Extended frame (29-bit ID)
  • Baud Rate: 1Mbps
  • Data Length: 8 bytes
  • Endianness: Big endian

Core Protocol Commands

1. Motor Scanning (Ping) Command

CAN ID: 0x8000 | motor_id
Data: [0x11, 0x00, 0x50, 0x50, 0x50, 0x50, 0x50, 0x50]
  • 0x8000: High bit indicates need for reply
  • motor_id: Motor ID (1-127)
  • 0x11: Read command
  • 0x00: Address (read motor mode)

2. Speed Control Command (0xAD)

CAN ID: 0x00AD
Data: [PosL, PosH, VelL, VelH, AccL, AccH, 0x50, 0x50]
  • PosL/PosH: Position target (16-bit, FACTOR_POS=10000.0)
  • VelL/VelH: Velocity target (16-bit, FACTOR_VEL=4000.0)
  • AccL/AccH: Acceleration target (16-bit, FACTOR_ACC=1000.0)
  • 0x50: Padding bytes

3. Position Control Command (0x90)

CAN ID: 0x0090
Data: [PosL, PosH, VelL, VelH, TqeL, TqeH, 0x50, 0x50]
  • PosL/PosH: Position target (16-bit, FACTOR_POS=10000.0)
  • VelL/VelH: Velocity limit (16-bit, FACTOR_VEL=4000.0)
  • TqeL/TqeH: Torque limit (16-bit, FACTOR_TQE=200.0)

Protocol Coefficients

ParameterValueDescriptionExample
FACTOR_POS10000.0Position conversion factor1.57 rad → 15700
FACTOR_VEL4000.0Velocity conversion factor5.0 rad/s → 20000
FACTOR_ACC1000.0Acceleration conversion factor10.0 rad/s² → 10000
FACTOR_TQE200.0Torque conversion factor2.0 Nm → 400
MAGIC_POS-32768Velocity mode flagSpecial position value

Data Conversion Examples

Position Conversion

# Radians → Protocol value
position_rad = 1.57 # 90 degrees
protocol_value = int(position_rad * FACTOR_POS) # 15700

# Protocol value → Radians
protocol_value = 15700
position_rad = protocol_value / FACTOR_POS # 1.57

Velocity Conversion

# rad/s → Protocol value
velocity_rps = 5.0
protocol_value = int(velocity_rps * FACTOR_VEL) # 20000

# Protocol value → rad/s
protocol_value = 20000
velocity_rps = protocol_value / FACTOR_VEL # 5.0

🔧 Troubleshooting

Common Issues and Solutions

1. CAN Interface Cannot Start

# Error message
Error: Cannot find device can0

# Solution
sudo modprobe can
sudo modprobe can_raw
sudo ip link set can0 type can bitrate 1000000
sudo ip link set can0 up

2. Insufficient Permissions

# Error message
Operation not permitted

# Solution 1: Add user to dialout group
sudo usermod -a -G dialout $USER
# Re-login for effect

# Solution 2: Run with sudo
sudo python3 can_motor_scanner.py

3. Cannot Scan Motors

# Check hardware connection
1. Confirm 120Ω termination resistor is installed
2. Check if CAN_H/CAN_L wiring is correct
3. Confirm motor power supply is normal
4. Check if baud rate setting matches

# Verify connection with candump
candump can0
# Manually rotate motor, should see feedback messages

4. Unstable Communication

# Check signal quality
candump can0 -tA
# View error frame count

# Adjust sampling point
sudo ip link set can0 down
sudo ip link set can0 type can bitrate 1000000 sample-point 0.875
sudo ip link set can0 up

5. Compilation Errors

# Python dependency issues
pip install --upgrade pip
pip install -r requirements.txt

# C++ compilation errors
sudo apt install build-essential
sudo apt install libcan-dev

# Rust compilation errors
rustup update
cargo clean && cargo build --release

Debugging Tips

1. Use Wireshark for CAN Communication Analysis

# Install wireshark
sudo apt install wireshark

# Start packet capture
sudo wireshark -i can0

2. Real-time Motor Status Monitoring

# Python continuous monitoring
python3 can_motor_scanner.py --monitor 60

# C++ real-time viewing
./can_motor_scanner 1 14 | grep "Found motor"

3. Protocol Analysis

# Send raw CAN commands
import can
bus = can.interface.Bus(channel='can0', interface='socketcan')
msg = can.Message(arbitration_id=0x8001, data=[0x11, 0x00, 0x50, 0x50, 0x50, 0x50, 0x50, 0x50])
bus.send(msg)

Controlling Motors with reComputer Mini Jetson Orin

Currently, the most commonly used CAN communication interfaces for motors in the market are XT30(2+2) and JST connectors. Our reComputer Mini Jetson Orin and reComputer Robotics devices are equipped with dual XT30(2+2) ports and JST-based CAN interfaces, providing seamless compatibility.

reComputer Mini:

reComputer Robotics

For more details on CAN usage, please refer to this wiki.

Enabling CAN Interface

Step 1: Before using CAN0 and CAN1, remove the bottom cover and set both 120Ω termination resistors to the ON position.

Step 2: Connect the motor directly to CAN0 of the reComputer Mini via the XT30(2+2) interface.

tip

The H/L pins of the reComputer Mini's CAN interface are opposite to those of the motor, so the H/L connections in the XT30 2+2 harness need to be reversed.

danger

This power solution is only suitable for single-motor learning and testing. For multi-motor applications, please design an independent power board to isolate the Jetson power supply from the motor power supply to avoid large currents passing directly through the Jetson.

Enabling Jetson CAN Communication

Open a terminal and enter the following command to pull the GPIO pin high to activate CAN0:

gpioset --mode=wait 0 43=0

If using the JST interface's CAN1, pull pin 106 high:

gpioset --mode=wait 0 106=0

Keep this terminal open and create a new terminal to configure CAN0:

sudo modprobe mttcan
sudo ip link set can0 type can bitrate 1000000
sudo ip link set can0 up

Python Control

  • Install Python Environment
pip install python-can numpy
  • Create Script Directory
mkdir -p ~/hightorque/scripts
  • Create hightorque_motor.py File
cd ~/hightorque/scripts
touch hightorque_motor.py

Copy the following code into hightorque_motor.py.

hightorque_motor.py
import can
import numpy as np
from time import sleep
from enum import IntEnum

class MotorType(IntEnum):
"""Motor Type Enum"""
HT5046 = 0 # 5046 Motor
HT4538 = 1 # 4538 Motor
HT5047_36 = 2 # 5047/6056 Dual-pole 36 Reduction Ratio
HT5047_9 = 3 # 5047 Single-pole 9 Reduction Ratio

class ControlMode(IntEnum):
"""Control Mode Enum"""
NORMAL = 0 # Normal Mode
TORQUE = 1 # Torque Mode
COOPERATIVE = 2 # Cooperative Control Mode

class Motor:
def __init__(self, motor_type: MotorType, slave_id: int, master_id: int):
"""
Initialize Motor Object
:param motor_type: Motor Type
:param slave_id: Slave ID
:param master_id: Master ID
"""
self.motor_type = motor_type
self.slave_id = slave_id
self.master_id = master_id
self.position = 0
self.velocity = 0
self.torque = 0
self.temperature = 0

# Set Torque Conversion Parameters Based on Motor Type
if motor_type == MotorType.HT5046:
self.torque_k = 0.005397
self.torque_d = -0.455107
elif motor_type == MotorType.HT4538:
self.torque_k = 0.004587
self.torque_d = -0.290788
elif motor_type == MotorType.HT5047_36:
self.torque_k = 0.004563
self.torque_d = -0.493257
elif motor_type == MotorType.HT5047_9:
self.torque_k = 0.005332
self.torque_d = -0.072956

def update_status(self, position: float, velocity: float, torque: float, temperature: float):
"""Update Motor Status"""
self.position = position
self.velocity = velocity
self.torque = torque
self.temperature = temperature

class MotorControl:
def __init__(self, channel: str, bitrate: int = 1000000):
"""
Initialize Motor Controller
:param channel: CAN Channel
:param bitrate: CAN Baud Rate
"""
self.bus = can.interface.Bus(channel=channel, bustype='socketcan', bitrate=bitrate)
self.motors = {}

def add_motor(self, motor: Motor):
"""Add Motor to Controller"""
self.motors[motor.slave_id] = motor

def __send_data(self, motor_id: int, data: bytes):
"""
Send CAN Data
:param motor_id: Motor ID
:param data: Data to Send
"""
msg = can.Message(
arbitration_id=0x8000 | motor_id,
data=data,
is_extended_id=True
)
self.bus.send(msg)

def enable(self, motor: Motor):
"""Enable Motor"""
data = bytes([0x01, 0x00, 0x01])
self.__send_data(motor.slave_id, data)
sleep(0.1)

def disable(self, motor: Motor):
"""Disable Motor"""
data = bytes([0x01, 0x00, 0x00])
self.__send_data(motor.slave_id, data)
sleep(0.1)

def set_zero_position(self, motor: Motor):
"""Set Motor Zero Position"""
data = bytes([0x40, 0x01, 0x04, 0x64, 0x20, 0x63, 0x0a])
self.__send_data(motor.slave_id, data)
sleep(1.0) # Wait 1 second
self.save_settings(motor)

def save_settings(self, motor: Motor):
"""Save Motor Settings to Flash"""
data = bytes([0x05, 0xb3, 0x02, 0x00, 0x00])
self.__send_data(motor.slave_id, data)

def control_position(self, motor: Motor, position: float, torque: float):
"""
Position Control
:param motor: Motor Object
:param position: Target Position (Unit: 0.0001 turns)
:param torque: Torque Limit
"""
pos_bytes = int(position).to_bytes(2, 'little')
tqe_bytes = int(torque).to_bytes(2, 'little')
data = bytes([0x07, 0x07]) + pos_bytes + bytes([0x80, 0x00]) + tqe_bytes
self.__send_data(motor.slave_id, data)

def control_velocity(self, motor: Motor, velocity: float, torque: float):
"""
Velocity Control
:param motor: Motor Object
:param velocity: Target Velocity (Unit: 0.00025 turns/second)
:param torque: Torque Limit
"""
vel_bytes = int(velocity).to_bytes(2, 'little')
tqe_bytes = int(torque).to_bytes(2, 'little')
data = bytes([0x07, 0x07, 0x00, 0x80]) + vel_bytes + tqe_bytes
self.__send_data(motor.slave_id, data)

def control_torque(self, motor: Motor, torque: float):
"""
Torque Control
:param motor: Motor Object
:param torque: Target Torque
"""
tqe_bytes = int(torque).to_bytes(2, 'little')
data = bytes([0x05, 0x13]) + tqe_bytes
self.__send_data(motor.slave_id, data)

def control_cooperative(self, motor: Motor, position: float, velocity: float, torque: float):
"""
Cooperative Control (Position, Velocity, Torque Simultaneous Control)
:param motor: Motor Object
:param position: Target Position (Unit: 0.0001 turns)
:param velocity: Target Velocity (Unit: 0.00025 turns/second)
:param torque: Torque Limit
"""
vel_bytes = int(velocity).to_bytes(2, 'little')
tqe_bytes = int(torque).to_bytes(2, 'little')
pos_bytes = int(position).to_bytes(2, 'little')
data = bytes([0x07, 0x35]) + vel_bytes + tqe_bytes + pos_bytes
self.__send_data(motor.slave_id, data)

def read_motor_status(self, motor: Motor):
"""Read Motor Status"""
data = bytes([0x17, 0x01])
self.__send_data(motor.slave_id, data)
sleep(0.01) # Wait for Data Reception

# Receive and Parse Data
msg = self.bus.recv(timeout=0.1)
if msg and msg.arbitration_id == (0x8000 | motor.slave_id):
data = msg.data
if len(data) >= 8 and data[0] == 0x27:
position = int.from_bytes(data[2:4], 'little')
velocity = int.from_bytes(data[4:6], 'little')
torque = int.from_bytes(data[6:8], 'little')
motor.update_status(position, velocity, torque, 0)

def periodic_read_status(self, motor: Motor, period_ms: int):
"""
Set Periodic Motor Status Reading
:param motor: Motor Object
:param period_ms: Period (milliseconds)
"""
period_bytes = int(period_ms).to_bytes(2, 'little')
data = bytes([0x05, 0xb4, 0x02, 0x00]) + period_bytes
self.__send_data(motor.slave_id, data)

def close(self):
"""Close CAN Bus"""
self.bus.shutdown()
  • Create hightorque_test.py File

Copy the following code into hightorque_test.py.

hightorque_test.py
#!/usr/bin/env python3
# -*- coding: utf-8 -*-

import time
import math
import numpy as np
from hightorque_motor import Motor, MotorControl, MotorType

# Configuration Parameters
NUM_MOTORS = 2 # Number of Motors to Control
CAN_INTERFACE = "can0" # CAN Interface Name
CAN_BITRATE = 1000000 # CAN Baud Rate
MOTOR_TYPE = MotorType.HT5047_36 # Motor Type

# Sine Wave Parameters
FREQUENCY = 0.1 # Frequency (Hz)
AMPLITUDE = 2500 # Amplitude (0.0001 turns)
OFFSET = 2500 # Offset to Ensure Positive Position
DURATION = 60.0 # Run Duration (s)

def main():
# Create Motor Control Object
controller = MotorControl(channel=CAN_INTERFACE, bitrate=CAN_BITRATE)

try:
# Create and Add Motors
motors = []
for i in range(NUM_MOTORS):
motor = Motor(MOTOR_TYPE, slave_id=i+1, master_id=0)
controller.add_motor(motor)
motors.append(motor)

# Enable Motor
print(f"Enabling Motor {i+1}...")
controller.enable(motor)
time.sleep(1) # Wait for Motor Enable

# Set Zero Position
print(f"Setting Motor {i+1} Zero Position...")
controller.set_zero_position(motor)
time.sleep(1)

# Save Settings to Flash
print(f"Saving Motor {i+1} Settings...")
controller.save_settings(motor)
time.sleep(1)

# Read Initial Status
controller.read_motor_status(motor)
print(f"Motor {i+1} Initial Status:")
print(f"Position: {motor.position * 0.0001:.4f} turns")
print(f"Velocity: {motor.velocity * 0.00025:.4f} turns/second")
print(f"Torque: {motor.torque * motor.torque_k + motor.torque_d:.4f} Nm")

# Start Sine Wave Position Control
print("\nStarting Sine Wave Position Control...")
start_time = time.time()
while time.time() - start_time < DURATION:
current_time = time.time() - start_time

# Calculate Sine Wave Position with Offset to Ensure Positive
position = AMPLITUDE * math.sin(2 * math.pi * FREQUENCY * current_time) + OFFSET

# Control All Motors
for motor in motors:
# Use Position Control Mode with Max Torque of 1000
controller.control_position(motor, position=int(position), torque=1000)

# Control Frequency
time.sleep(0.001) # 1kHz Control Frequency

except KeyboardInterrupt:
print("\nProgram Interrupted by User")
finally:
# Disable All Motors
for motor in motors:
print(f"Disabling Motor {motor.slave_id}...")
controller.disable(motor)

# Close CAN Bus
controller.close()
print("CAN Bus Closed")

if __name__ == "__main__":
main()

  • Run hightorque_test.py
python hightorque_test.py
  • Python: Rapid prototyping, algorithm verification, teaching experiments
  • C++: Production environment, high-performance requirements, real-time control systems
  • Rust: Production environment, memory safety requirements, long-term maintenance projects

Choose the Right Language

  • Beginners: Python - Simple and easy to use, quick to get started
  • Product Development: C++ - High performance, real-time control
  • Long-term Projects: Rust - Memory safe, modern language features

Resources

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...