Skip to main content

Jetson Camera Selection Guide

Find cameras for your Jetson-based reComputer or reServer. Compare two models, then open Details for specifications and available setup guides.

Don't have a Jetson device yet? Start with the Jetson Product Selection Guide.

Choose your series

Reading specs

RGB resolution is per eye, not the sum of two sensors or the depth-map resolution. More pixels do not guarantee better image quality.

Field of view (FOV) is horizontal (H), vertical (V) or diagonal. A wider view covers more of the scene, with fewer pixels on a small target.

Some angles depend on the fitted or ordered lens. “FOV not fully specified” means the angle or its axis is missing.

29 cameras

Select Compare on two camera cards to view their specifications side by side. Choose either two RGB cameras or two RGB + Depth cameras.

IMX219-77 camera
CSIRGB image

IMX219-77

RGB resolution
3280 × 2464
Image FOV
77° diagonal

Fixed-lens imaging

IMX219-77IR camera
CSIRGB image

IMX219-77IR

RGB resolution
3280 × 2464
Image FOV
77° diagonal

IR night-vision lighting

IMX219-130 camera
CSIRGB image

IMX219-130

RGB resolution
3280 × 2464
Image FOV
130° diagonal

Fixed-lens imaging

IMX219-160 camera
CSIRGB image

IMX219-160

RGB resolution
3280 × 2464
Image FOV
160° diagonal

Fixed-lens imaging

IMX219-160IR camera
CSIRGB image

IMX219-160IR

RGB resolution
3280 × 2464
Image FOV
160° diagonal

IR night-vision lighting

IMX219-200 camera
CSIRGB image

IMX219-200

RGB resolution
3280 × 2464
Image FOV
200° diagonal

Fisheye coverage

Raspberry Pi Camera Module V2 camera
CSIRGB image

Raspberry Pi Camera Module V2

RGB resolution
3280 × 2464
Image FOV
62.2° H × 48.8° V

Fixed-lens imaging

IMX219 M12/CS Mount camera
CSIRGB image

IMX219 M12/CS Mount

RGB resolution
3280 × 2464
Image FOV
Depends on lens

M12 / CS options lens mount

IMX219-83 Stereo Camera camera
CSIRGB image

IMX219-83 Stereo Camera

RGB / eye
3280 × 2464
Image FOV
83° diagonal

Stereo pair · depth processing required

Raspberry Pi High Quality Camera camera
CSIRGB image

Raspberry Pi High Quality Camera

RGB resolution
4056 × 3040
Image FOV
Depends on lens

C / CS lens mount

Raspberry Pi HQ Camera (M12) camera
CSIRGB image

Raspberry Pi HQ Camera (M12)

RGB resolution
4056 × 3040
Image FOV
Depends on lens

M12 lens mount

High Quality Camera for CM/Jetson camera
CSIRGB image

High Quality Camera for CM/Jetson

RGB resolution
4056 × 3040
Image FOV
Depends on lens

CS; C adapter lens mount

X10 USB Camera 1080p camera
USBRGB image

X10 USB Camera 1080p

RGB resolution
1920 × 1080
Image FOV
Not specified

Fixed-lens imaging

ET-S231 USB Camera · 90° camera
USBRGB image

ET-S231 USB Camera · 90°

RGB resolution
1920 × 1080
Image FOV
90° diagonal

Fixed-lens imaging

ET-S231 USB Camera · 120° camera
USBRGB image

ET-S231 USB Camera · 120°

RGB resolution
1920 × 1080
Image FOV
120° diagonal

Fixed-lens imaging

OV9732 USB Camera · 100° camera
USBRGB image

OV9732 USB Camera · 100°

RGB resolution
1280 × 720
Image FOV
100° · axis unspecified

Fixed-lens imaging

Orbbec Gemini 2 camera
USBRGB + Depth image

Orbbec Gemini 2

Ideal range
0.2–5 m
Depth FOV
91° H × 66° V

Depth 1280 × 800RGB 1920 × 1080

Orbbec Gemini 336 camera
USBRGB + Depth image

Orbbec Gemini 336

Ideal range
0.26–3 m
Depth FOV
90° H × 65° V

Depth 1280 × 800RGB 1920 × 1080

Intel RealSense D435i camera
USBRGB + Depth image

Intel RealSense D435i

Ideal range
0.3–3 m
Depth FOV
87° H × 58° V

Depth 1280 × 720RGB 1920 × 1080

RealSense D405 camera
USBRGB + Depth image

RealSense D405

Ideal range
0.07–0.5 m
Depth FOV
87° H × 58° V

Depth 1280 × 720RGB 1280 × 720

Sensing SG3S-ISX031C-GMSL2F camera
GMSL2RGB image

Sensing SG3S-ISX031C-GMSL2F

RGB resolution
1920 × 1536
Image FOV
196° H × 154° V

3 Gbps GMSL2 link

Sensing SG3S-ISX031C-GMSL2-H camera
GMSL2RGB image

Sensing SG3S-ISX031C-GMSL2-H

RGB resolution
1920 × 1536
Image FOV
Depends on lens

6 Gbps GMSL2 link

Sensing SG2-AR0233C-5200-G2A-H camera
GMSL2RGB image

Sensing SG2-AR0233C-5200-G2A-H

RGB resolution
1920 × 1080
Image FOV
Depends on lens

6 Gbps GMSL2 link

Sensing SG2-IMX390C-5200-G2A-H camera
GMSL2RGB image

Sensing SG2-IMX390C-5200-G2A-H

RGB resolution
1920 × 1080
Image FOV
Depends on lens

6 Gbps GMSL2 link

Sensing SG8S-AR0820C-5300-G2A-H camera
GMSL2RGB image

Sensing SG8S-AR0820C-5300-G2A-H

RGB resolution
3840 × 2160
Image FOV
Depends on lens

6 Gbps GMSL2 link

Orbbec Gemini 335LG camera
GMSL2RGB + Depth image

Orbbec Gemini 335LG

Ideal range
0.25–6 m
Depth FOV
90° H × 65° V ±3°

Depth 1280 × 800RGB 1280 × 800

Stereolabs ZED X camera
GMSL2RGB + Depth image

Stereolabs ZED X

Ideal range
0.3–12 m
Depth FOV
110° H × 80° V

Depth 1920 × 1200RGB 1920 × 1200 / eye

Stereolabs ZED X Mini camera
GMSL2RGB + Depth image

Stereolabs ZED X Mini

Ideal range
0.1–4 m
Depth FOV
110° H × 80° V

Depth 1920 × 1200RGB 1920 × 1200 / eye

Stereolabs ZED X One GS camera
GMSL2RGB image

Stereolabs ZED X One GS

RGB resolution
1920 × 1200
Image FOV
110° H × 80° V

Monocular · global shutter

Loading Comments...