Skip to main content

Getting Started with reComputer Rugged Series

Rugged Edge AI · NVIDIA Jetson

Deploy AI where dust, water, and vibration are part of the job

The reComputer Rugged J40 combines NVIDIA Jetson Orin performance with an IP66-rated, fanless enclosure and locking M12 connectivity. It is designed for reliable edge AI deployment on vehicles, in ports, on farms, at sea, and across industrial sites.

reComputer Rugged J40 industrial edge AI computer
IP66Sealed against dust and powerful water jets
Up to 100 TOPSJetson Orin NX 16GB edge AI performance
4× PoE GbEPower and connect industrial IP cameras
−20°C to 60°CFanless operation with 0.7 m/s airflow

Choose Your Jetson Configuration​

Both configurations use the same rugged enclosure and industrial interface set. Choose the Jetson module according to the AI workload, memory requirement, and power budget of your deployment.

Performance configuration

reComputer Rugged J4012

For multi-camera vision, larger AI models, and workloads that benefit from higher GPU and memory bandwidth.

Jetson Orin NX16GB LPDDR5100 TOPS
Efficiency configuration

reComputer Rugged J3011

For efficient perception, monitoring, telemetry, and industrial control workloads with a lower power profile.

Jetson Orin Nano8GB LPDDR540 TOPS

Why reComputer Rugged J40​

Sealed M12 ConnectivityLocking connectors help maintain stable power, networking, and I/O in mobile and outdoor installations.
Fanless Passive CoolingNo moving fan reduces maintenance needs in dusty environments and enables quiet operation.
Industrial I/OIsolated CAN-FD, RS-232/422/485, and digital I/O connect directly to sensors, actuators, and controllers.
Camera-Ready NetworkingFour PoE GbE ports simplify multi-camera systems by carrying data and power over the same cable.
Wireless ExpansionM.2 Key E and Key B slots support Wi-Fi, Bluetooth, 5G, and GPS expansion.
Vehicle & Outdoor DeploymentWide-voltage input, vibration resistance, and an IP66 enclosure suit AMRs, vehicles, vessels, and field equipment.

Specifications​

Product NamereComputer Rugged J4012reComputer Rugged J3011
SKU100046979100002634
NVIDIA Jetson ModuleOrin NX 16GBOrin Nano 8GB
Processor SystemAI Performance100 TOPS40 TOPS
GPU1024-core NVIDIA Ampere, 32 Tensor Cores1024-core NVIDIA Ampere, 32 Tensor Cores
CPU8-core Arm Cortex-A78AE v8.2 64-bit, 2MB L2 + 4MB L36-core Arm Cortex-A78AE v8.2 64-bit, 1.5MB L2 + 4MB L3
Memory16GB 128-bit LPDDR5 @ 102.4 GB/s8GB 128-bit LPDDR5 @ 68 GB/s
StorageeMMC—
ExpansionM.2 Key M (2280) NVMe SSD — 128 GB included
I/OEthernet4× GbE PoE PSE (802.3af, M12 waterproof) + 1× GbE (M12 waterproof)
USB4× USB 3.2 Type-A (M12 waterproof) + 1× USB 2.0/3.0 Type-C (flashing, waterproof cap) + 1× USB Type-C (debug)
Display1× HDMI (waterproof cap)
CAN2× CAN-FD (isolated, 120 Ω) via M12 A-code 8-pin
Serial1× RS-232/422/485 via M12 A-code 8-pin
DI/DO2× DI + 2× DO via M12 12-pin / 8-pin
SIM1× Nano SIM card slot
Antenna4× SMA waterproof antenna connectors
ExpansionM.2 Key EWi-Fi / Bluetooth module (optional)
M.2 Key B5G / GPS module (optional)
PowerInput19–48 V DC via M12 B/A-code connector
ConsumptionTypical 25 W, fuse 10 A
EnvironmentIngress ProtectionIP66
Operating Temperature−20°C to +60°C (with 0.7 m/s airflow)
Humidity10–95% RH (non-condensing)
Vibration3 Grms @ 5–500 Hz, random, 1 hr/axis
Dimensions210 mm × 190 mm × 95 mm
ColorSilver-grey (mid-frame silver, heatsink black)
CertificationCE, FCC, RoHS, REACH
Warranty2 Years

Hardware Overview​

LED Indicators​

LEDColorStatusDescription
PWRGreenOnDevice is powered
PWRGreenOffDevice is not powered
ACTGreenFlashingSSD access activity

For connector pinouts, interface configuration, and expansion instructions, continue to the Hardware & I/O guide.

Flash JetPack​

Follow the workflow in order. The numbered layout keeps the host preparation, recovery-mode operation, and terminal commands together in one place.

1

Choose and Download the BSP

Step 1 · Match the image to the exact Jetson configuration

Download the JetPack 5.1.3 (L4T 35.5.0) BSP for your installed Jetson module. The archive filenames retain the release label 5.1.

Product / Jetson ModuleJetPack / L4TDownload / ArchiveSHA-256
reComputer Rugged J4012
Orin NX 16GB
5.1.3 / 35.5.0Download NX 16GB BSP ↗
mfi_recomputer-rugged-orin-nx-16g-j401-5.1-35.5.0-2026-04-01.tar.gz
78c6ad751ce9bd838fbb69d06e46f3c06f27c5d7ccde0530e0a186291880150a
reComputer Rugged J3011
Orin Nano 8GB
5.1.3 / 35.5.0Download Nano 8GB BSP ↗
mfi_recomputer-rugged-orin-nano-8g-j401-5.1-35.5.0-2026-04-01.tar.gz
ca65466ccaf38e205fdf931a98ce7bb97b1b65a91f38cc69b284beafce099f33

On the Ubuntu host, verify the downloaded file with sha256sum and compare the complete output with the matching value above:

# Orin NX 16GB (J4012)
sha256sum mfi_recomputer-rugged-orin-nx-16g-j401-5.1-35.5.0-2026-04-01.tar.gz

# Orin Nano 8GB (J3011)
sha256sum mfi_recomputer-rugged-orin-nano-8g-j401-5.1-35.5.0-2026-04-01.tar.gz
warning

Use the image that matches both the Rugged carrier board and the installed Jetson module. Wait for the download to finish and confirm its SHA-256 before extracting the archive.

2

Prepare the Equipment

Step 2 · Set up the Ubuntu host and cables

Prepare the following items before disconnecting or powering the device:

  • reComputer Rugged J4012 or J3011
  • 19–48 V DC power supply
  • Physical Ubuntu 20.04 host PC for these JetPack 5.1.3 packages
  • USB Type-C data cable for flashing
  • External monitor and HDMI cable
  • Keyboard and mouse
tip

Use a physical Ubuntu host where possible. USB passthrough in a virtual machine can interrupt the flashing process.

3

Enter Force Recovery Mode

Step 3 · Connect the DEVICE port and verify the USB ID

Recovery button and DEVICE port used to flash reComputer Rugged J40
  1. Connect a USB Type-C data cable between the DEVICE port and the Ubuntu host.
  2. Press and hold the REC button.
  3. While holding REC, connect the power supply to turn on the device.
  4. Release the REC button.
  5. On the Ubuntu host, verify that the Jetson is detected:
lsusb

Expected output by configuration:

ProductJetson moduleExpected USB ID
reComputer Rugged J4012Orin NX 16GB0955:7323 NVidia Corp
reComputer Rugged J3011Orin Nano 8GB0955:7523 NVidia Corp

If the expected ID is missing, reconnect the USB cable, try another host USB port, and repeat the recovery sequence before continuing.

4

Extract and Flash the Image

Step 4 · Run the mass-flash package from the Ubuntu host

Change to the directory containing the downloaded image and extract the archive for your module:

cd <path-to-image>
# Orin NX 16GB (J4012)
sudo tar xpf mfi_recomputer-rugged-orin-nx-16g-j401-5.1-35.5.0-2026-04-01.tar.gz

# Orin Nano 8GB (J3011): use this archive instead
# sudo tar xpf mfi_recomputer-rugged-orin-nano-8g-j401-5.1-35.5.0-2026-04-01.tar.gz

Enter the extracted BSP directory that contains tools/kernel_flash/l4t_initrd_flash.sh and start flashing. Replace <extracted-bsp-directory> with that directory's actual name:

cd <extracted-bsp-directory>
sudo ./tools/kernel_flash/l4t_initrd_flash.sh \
--flash-only --massflash 1 --network usb0 --showlogs

Wait until the terminal reports that flashing completed successfully. Then disconnect the USB cable, power-cycle the reComputer, connect the monitor and input devices, and complete the Ubuntu first-boot setup.

Optional: Explore Other Jetson Carrier Boards

After completing setup, you can explore firmware downloads and flashing instructions for other Seeed Jetson carrier boards.

Applications​

Explore application examples that combine reComputer Rugged J40 hardware with deployable edge AI workflows. New examples can be added to this collection as they become available.

Industrial forklift vision applications powered by reComputer Rugged J401
DetectionInference Benchmark

Industrial Forklift Vision

Deploy multi-camera detection, depth warning, driver monitoring, target tracking, and measured Jetson inference workloads on reComputer Rugged J401.

Resources​

Use these files for mechanical integration, carrier-board design review, BSP development, and Jetson platform selection.

Tech Support & Product Discussion​

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible.

Loading Comments...