Skip to main content

App Market

The App Market module lets you browse and install popular AI applications directly onto your Jetson device — no manual Docker commands or dependency management required.

Available Applications​

AppCategoryDescription
YOLOv8Computer VisionReal-time object detection with NVIDIA TensorRT acceleration
OllamaLLMRun large language models locally on Jetson
DeepSeekLLMDeepSeek inference engine optimized for edge deployment
Node-REDIoT / AutomationLow-code flow-based programming for IoT pipelines
Jupyter LabDevelopmentInteractive Python notebook server
VS Code ServerDevelopmentBrowser-based VS Code IDE

Installing an App​

  1. Connect to your Jetson device (see Connect Device).
  2. Open the App Market tab.
  3. Browse the available apps or use the search bar to filter by category.
  1. Click Install on the desired app.
  1. The tool will pull the appropriate Docker image and configure it for your Jetson's JetPack version automatically.
  2. Once installed, click Launch to start the app and get the access URL (for web-based apps) or connection info.
tip

App Market apps are packaged as Docker containers. Make sure Docker is installed on your Jetson. If not, the tool will offer to install it automatically.

Demo: One-Click Deploy Depth Anything V3​

The following video shows how to deploy Depth Anything V3 on a Jetson device with a single click from the App Market.

Managing Installed Apps​

In the Installed tab, you can:

  • Start / Stop individual apps
  • Update to the latest version
  • Remove apps to free up storage
  • View each app's port mapping and access URL

Tech Support & Product Discussion​

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...