Skip to main content

Device Management

The Device Management module provides a quick dashboard for understanding the current state of your connected Jetson device — hardware diagnostics, peripheral detection, and live system metrics — all without opening a terminal.

Connecting to a Device​

Enter the Jetson's IP address, SSH username, and password in the connection panel, then click Connect. See Connect Device for network setup details.

Features​

System Info​

Once connected, the dashboard displays:

InfoDescription
Device modele.g. reComputer Super J4012s
JetPack / L4T versionCurrent firmware version
CPU usagePer-core utilization in real time
GPU usageCurrent GPU load percentage
MemoryUsed / total RAM
DiskUsed / total storage
TemperatureCPU, GPU, and board thermal zones

Peripheral Detection​

Click Detect Peripherals to scan for connected hardware:

  • USB devices (cameras, Wi-Fi adapters, storage)
  • NVMe / M.2 drives
  • Display outputs
  • GPIO / I2C / SPI interfaces

Quick Diagnostics​

Click Run All Checks to run a one-click health check. The tool auto-checks Network, GPU / Torch, Docker, jtop, USB Camera, Boot Disk, and other key components, displaying each result inline with a pass / fail status and quick-fix shortcuts.

Peripheral Detection​

Click Peripherals Only to scan connected hardware — USB-WiFi, 5G module, Bluetooth, NVMe SSD, cameras, and HDMI display — without running the full diagnostic suite.

Install PyTorch​

If the GPU / Torch check shows "Not installed", click the Install PyTorch button to open the installation wizard. The tool auto-detects your JetPack version and selects the matching NVIDIA PyTorch wheel. You can also choose the Python target environment (system Python or a new Miniforge conda env).

Click Start Install to begin. The installation runs in the background — click Run in Background to continue using the tool while it completes.

Tech Support & Product Discussion​

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...