Skip to main content

Installation

Requirements​

ItemRequirement
Host OSUbuntu 20.04 / 22.04 / 24.04, or Windows 10/11
Python3.8 or newer
pip install seeed-jetson-developer

Then launch the GUI:

seeed-jetson-developer

Option 2 — Install from Source​

git clone https://github.com/Seeed-Projects/Seeed-Jetson-DevelopTool.git
cd Seeed-Jetson-DevelopTool
pip install .

Launch after installation:

seeed-jetson-developer

Option 3 — Run Directly (No Install)​

If you prefer to run without installing:

git clone https://github.com/Seeed-Projects/Seeed-Jetson-DevelopTool.git
cd Seeed-Jetson-DevelopTool
pip install PyQt5 paramiko requests
python3 run_v2.py

Verify Installation​

After launching, the main window should appear with all eight module tabs visible. If the window does not open, check that PyQt5 is installed:

pip show PyQt5
tip

On Ubuntu, if you get a display error such as cannot connect to X server, make sure you are running in a graphical desktop session, not an SSH terminal without X forwarding.

Next Steps​

Tech Support & Product Discussion​

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...