Skip to main content

LoRa Antenna Selection Guide

This guide helps customers choose a suitable replacement antenna when purchasing or deploying SenseCAP series products and compatible Seeed Studio LoRa devices. It provides a complete overview of antenna frequency bands, connector types, required RF cables, compatible devices, and practical selection suggestions.

Start by choosing an antenna that matches the device frequency band, then check whether the device needs a direct connector or an adapter cable.

warning

Do not connect a 2.4/5 GHz antenna to an 868/915 MHz LoRa port. Never transmit without a suitable antenna connected.

Quick guide​

The diagrams below show how different devices should be matched with antennas and adapter cables.

Wio-E5 Dev Board
Wio-E5 Dev Board
Wio-E5 mini
Wio-E5 mini
Devices with SMA portWio-E5 Dev Board or Wio-E5 mini
→
2.8 dBi Long Range Antenna
2.8 dBi 868 MHz
2.6 dBi Long Range Antenna
2.6 dBi 915 MHz
SMA male antenna optionsSKU 318020269 or SKU 318020389
Wio-SX1262
Wio-SX1262
Wio Tracker L1 Pro
L1 Pro
Devices with I-PEX socketWio-SX1262 or Wio Tracker L1 Pro
→
SMA-to-I-PEX antenna cable
SMA-to-I-PEX Antenna Cable120 mm · SKU 321990397
→
SMA male LoRa antenna
SMA male antenna868 MHz SKU 318020269 or 915 MHz SKU 318020389
Fiberglass antenna kits usually already include a gateway RF cable. Add a separate cable mainly when you choose a bare N-type fiberglass antenna such as SKU 318020613.
SenseCAP Solar Node P1 and P1-Pro
P1 / P1-Pro
SenseCAP M1 Indoor Gateway
SenseCAP M1
SenseCAP M2 Data Only Hotspot
SenseCAP M2
Devices with RP-SMA portP1 / P1-Pro, SenseCAP M1, or SenseCAP M2
→
RP-SMA to N-Type RF cable
RP-SMA to N-Type RF Cable300 mm · SKU 100007236
→
N-type fiberglass antenna
Fiberglass antenna without baseExample: SKU 318020613

Compatible devices (selected examples)​

The devices below are only representative examples. For other SenseCAP or Seeed Studio devices, use the same selection logic: match the antenna frequency first, then confirm whether the device needs a direct SMA/RP-SMA connection or an adapter cable.

Antenna Overview​

860-930MHz antennas​

Use these antennas for sub-GHz LoRa, LoRaWAN, and Meshtastic devices. The products below are grouped by antenna form factor so you can quickly decide whether you need a high-gain fiberglass antenna, a compact rod antenna, or an indoor magnetic-base antenna.

Fiberglass antennas​

Fiberglass antennas are usually selected for gateways, roof-mounted nodes, and other fixed installations that need better outdoor range. Check whether the device already includes the required RF cable or whether you need an RP-SMA-to-N-type cable.

3 dBi fiberglass antenna kit with magnetic base

3 dBi Fiberglass Antenna

SKU 318020652
Frequency902-928 MHz
Gain3 dBi
Length360 mm
IncludedMagnetic base

Connects to: SenseCAP M1 Indoor Gateway. The included base is suitable for movable or temporary installation.

View product →
5.8 dBi fiberglass antenna kit

5.8 dBi Fiberglass Antenna

SKU 318020691
Frequency902-928 MHz
Gain5.8 dBi
Length800 mm
Included1 m CFD200 + bracket

Connects to: SenseCAP M1 Gateway and Solar Node P1/P1-Pro through the included RP-SMA cable.

View product →
7 dBi fiberglass antenna

7 dBi Fiberglass Antenna

SKU 318020613
Frequency900-930 MHz
Gain7 dBi
Length920 mm
IncludedAntenna only

Connects to: SenseCAP M1 Gateway and Solar Node P1/P1-Pro through the included RP-SMA cable.

View product →
8 dBi fiberglass antenna kit

8 dBi Fiberglass Antenna

SKU 318020693
Frequency902-928 MHz
Gain8 dBi
Length1300 mm
Included1 m CFD200 + bracket

Connects to: SenseCAP M1 Gateway and Solar Node P1/P1-Pro through the included RP-SMA cable.

View product →

Rod antennas​

Rod antennas are compact SMA antennas for development boards and portable LoRa devices. Devices with an I-PEX antenna socket need the 120 mm SMA-to-I-PEX Antenna Cable (SKU 321990397) before using these antennas.

868 MHz 2.8 dBi SMA antenna

2.8 dBi Long Range Antenna

SKU 318020269
Frequency868 MHz
Gain2.8 dBi
Length195 mm
ConnectorSMA male

Connects to: Wio-E5 Dev Board or Wio-E5 mini directly; Wio-SX1262 or Wio Tracker L1 Pro through the 120 mm SMA-to-I-PEX Antenna Cable (SKU 321990397).

View product →
915 MHz 2.6 dBi SMA antenna

2.6 dBi Long Range Antenna

SKU 318020389
Frequency902-928 MHz
Gain2.6 dBi
Length195 mm
ConnectorSMA male

Connects to: Wio-E5 Dev Board or Wio-E5 mini directly; Wio-SX1262 or Wio Tracker L1 Pro through the 120 mm SMA-to-I-PEX Antenna Cable (SKU 321990397).

View product →

Indoor antennas​

Indoor antennas are suitable for desktop gateways, light hotspots, or temporary indoor placement where a magnetic base is more convenient than a fixed outdoor mount.

860-930 MHz indoor antenna with magnetic base

3 dBi Indoor

SKU 110991765
Frequency860-930 MHz
Gain3 dBi
Length295 mm
MountMagnetic base

Connects to: SenseCAP M2 Data Only Hotspot and SenseCAP M2 Light Hotspot.

View product →

2.4 GHz and 5 GHz antennas​

These products are for BLE/Wi-Fi, not 868/915 MHz LoRa.
2.4 GHz FPC antenna for XIAO nRF54L15

2.4 GHz FPC Antenna A-04

SKU 100039813
Frequency2.4 GHz
Gain1.86 dBi
ConnectorI-PEX 4
Cable50 mm

Connects directly to: XIAO nRF54L15 for BLE, Matter, Thread, or Zigbee.

View product →
2.4GHz rod antenna for Seeed Studio XIAO

2.4GHz Rod Antenna for Seeed Studio XIAO

SKU 103990623
Frequency2.4 GHz
Gain2.81 dBi
TypeRod antenna
Board endI-PEX

Connects directly to: Seeed Studio XIAO ESP32C3, XIAO ESP32C6, and XIAO ESP32S3 (Sense) for 2.4 GHz wireless communication.

View product →
2.4 and 5 GHz external antenna set

2.4G/5G External Antenna Set

SKU 114993587
Frequency2.4 / 5 GHz
External endRP-SMA male
Cable1.13 coax
Length130 mm

For: RTL8822CE/RTL8852BE Wi-Fi NIC kits and compatible reComputer Jetson systems, including reComputer J4012.

View product →

RF cables​

SMA to I-PEX antenna cable

SMA to I-PEX Antenna Cable

SKU 321990397
Length120 mm
EndsI-PEX → SMA

For: Wio-SX1262 or Wio Tracker L1 Pro I-PEX socket → SMA male rod antenna. This cable converts the small board-side I-PEX connection to an enclosure-friendly SMA socket.

View product →
CFD400 N Female to RP-SMA Male cable

CFD400 Gateway RF Cable

SKU 321990875 / 876 / 877
Lengths1 m / 3 m / 5 m
EndsN female → RP-SMA male

For: SenseCAP M1 Indoor Gateway or SenseCAP ONE Outdoor Gateway → N-type fiberglass antenna. Use the shortest workable length.

1 m · 3 m · 5 m

RP-SMA Male to N-Type Female RF cable

RP-SMA to N-Type RF Cable

SKU 100007236
Length300 mm
EndsRP-SMA male → N female

For: Solar Node P1/P1-Pro, SenseCAP M1, or SenseCAP M2 → bare N-type fiberglass antenna.

View product →
Loading Comments...