Skip to main content

Mesh Network Introduction

Meshtastic® is an open source, off-grid, decentralized, mesh network built to run on affordable, low-power devices, it enables you to use inexpensive LoRa radios as a long range off-grid communication platform in areas without existing or reliable communications infrastructure.

pir

Features​

How it Works​

Meshtastic utilizes LoRa, a long-range radio protocol, which is widely accessible in most regions without the need for additional licenses or certifications, unlike HAM radio operations.

Additionally, Meshtastic radios can be paired with a single phone, allowing friends and family to send messages directly to your specific radio. It's important to note that each device is capable of supporting a connection from only one user at a time."

Click here to learn more about Meshtastic network!

Supported Hardware​

Developement Kit​

Xiao ESP32 kit without casingXiao nRF52840 kit without casingXiao ESP32 kit with casing

Development Board​

L1 Lite (without OLED)L1 (with OLED)L1 E-Ink (with E-Ink)

GNSS Tracker​

SenseCAP MeshTracker X1SenseCAP Card Tracker T1000-ESenseCAP Wio Tracker L1 Pro

Solar Node​

SenseCAP Solar Node without Battery & GNSSSenseCAP Solar Node with Battery & GNSS

Application​

Enclosure Design​

Click here to read detailed tutorial.

Magnetic Wireless Charger

Meshtastic Node Map​

The Meshtastic Node Map is an online interface that visualizes the locations of Meshtastic devices on a map. It helps users monitor the real-time positions of devices in a mesh network, providing insight into network coverage and connectivity.

Click here to read detailed tutorial.

Meshtastic Node Monitor​

Meshtastic Network Monitor is a tool that allows you to visualize, manage, and monitor nodes in a Meshtastic mesh network. It provides real-time information about the status, routing, and communication between devices. The monitor is the Meshtastic analyzer that collects data either through a connected gateway or MQTT server, visualizes the network topology, and displays node information such as battery status, signal strength, and GPS location. It can function as a Meshtastic node map too.

Click here to read detailed tutorial.

Meshtastic MQTT Gateway​

Integrating MQTT with Meshtastic extends off-grid communication by bridging distant networks. This enables global messaging, provides a backup when mesh signals are weak, and ensures faster message delivery via the internet. Perfect for remote areas and emergency situations.

Click here to read detailed tutorial.

Other Community Firmware​

Click here to use more community firmware on our hardware.

Tech Support & Product Discussion​

Loading Comments...